| |
FCA2012-U1 - License Key (L1)
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
E-BT300-00152-01X - Variable Frequency Drive, 208 / 240 V, 1.5 HP (1.1 kW), NEMA 1
|
|
|
|
|
|
|
E-BT300-001X2-01X - Variable Frequency Drive, 208 / 240 V, 1 HP (0.75 kW), NEMA 1
|
|
|
|
|
|
|
E-BT300-002X2-01X - Variable Frequency Drive, 208 / 240 V, 2 HP (1.5 kW), NEMA 1
|
|
|
|
|
|
|
E-BT300-003X2-01X - Variable Frequency Drive, 208 / 240 V, 3 HP (2.2 kW), NEMA 1
|
|
|
|
|
|
|
E-BT300-003X4-01X - Variable Frequency Drive, 480V, 3 HP (2.2 kW), NEMA 1
|
|
|
|
|
|
|
E-BT300-005X2-01X - Variable Frequency Drive, 208 / 240 V, 5 HP (4 kW), NEMA 1
|
|
|
|
|
|
|
E-BT300-005X4-01X - Variable Frequency Drive, 480V, 5 HP (4 kW), NEMA 1
|
|
|
|
|
|
|
E-BT300-00752-01X - Variable Frequency Drive, 208 / 240 V, 7.5 HP (5.5 kW), NEMA 1
|
|
|
|
|
|
|
E-BT300-00754-01X - Variable Frequency Drive, 480V, 7.5 HP (5.5 kW), NEMA 1
|
|
|
|
|
|
|
E-BT300-010X2-01X - Variable Frequency Drive, 208 / 240 V, 10 HP (7.5 kW), NEMA 1
|
|
|
|
|
|
|
|
|