- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Fire Safety
- KNX Building Control
- Cloud solutions
- Security
- Fire safety (UL)
- Addressable & emergency voice communication systems
- Cerberus PRO UL
- Desigo Fire Safety UL
- FC2005 - Standalone 50 point fire alarm panel
- FC2025/2050 & FV2025/2050- Networkable 250/500 point fire alarm & voice panels
- Addressable detection and initiating devices
- Detectors
- Manual Stations
- I/O Devices
- Accessories
- RL-HC - Remote Lamp Ceiling Mount
- RL-HW - Remote Lamp Wall Mount
- LK-11 - Locking Kit for Series 11 Detectors (50 pcs)
- ADB-BOX - Surface Box for Audible Base
- DB-11-DP - Base Plug (50 PCS)
- DGH-11 - Detector Guard Housing for HFP-11
- TSM-1 - Duct Detector Test Switch
- MS-FD - Double Action Adapter for HMS-M
- DPU - Device Programmer / Test Unit for Fire Finder XLS and MSL Devices
- DPU-RPT - Label Printer and Carrying Case
- DPU-C1 - Carrying Case for DPU
- MPI-2 - Mounting Plate
- ALI-8 - Enclosure 8 TRI's
- ALI-8B - Replacement Plate for ALI-8/TRI
- USCG-XPLATE - Metal cover plate for X-Series I/O's
- Detector Bases
- Duct Detector Housings
- Desigo Fire Safety UL modular
- Addressable detection and initiating devices
- FireFinder XLS/XLSV
- Legacy systems
- Conventional systems
- Management stations
- Notification (Incl ACEND)
- Notification appliances legacy
- Power supplies/NAC extenders (PADs)
- Detection and peripherals
- Special application equipment
- Test equipment & accessories
- Suppression UL/FM
- Building X Fire Apps
- In building emergency communication systems
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
DB-11-DP - Base Plug (50 PCS)
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
WFM501-E000H0 - Impeller type heat meter, nominal flow rate 0.6 m3/h
|
|
|
|
|
|
|
WFM502-E000H0 - Impeller type heat meter, nominal flow rate 1.5 m3/h
|
|
|
|
|
|
|
WFM503-J000H0 - Impeller type heat meter, nominal flow rate 2.5 m3/h
|
|
|
|
|
|
|
WFM541-G000H0 - Impeller type heat meter 0.6 m3/h, with m-bus communication and 2 pulse inputs, mounting length 110 mm
|
|
|
|
|
|
|
WFM542-C000H0 - Impeller type heat meter 1.5 m3/h, with m-bus communication and 2 pulse inputs, mounting length 80 mm
|
|
|
|
|
|
|
WFM542-G000H0 - Impeller type heat meter 1.5 m3/h, with m-bus communication and 2 pulse inputs, mounting length 110 mm
|
|
|
|
|
|
|
WFM543-L000H0 - Impeller type heat meter 2.5 m3/h, with m-bus communication and 2 pulse inputs, mounting length 130 mm
|
|
|
|
|
|
|
WFN541-G000H0 - Impeller type heating/cooling energy meter 0.6 m3/h, with m-bus communication and 2 pulse inputs, mounting length 110 mm
|
|
|
Sucessor:The combined heat/cooling energy meter WFN541-G000H0 will be phased out. As an alternative, a pure heat meter (WFM5..) or an
|
|
|
|
|
|
WFN542-G000H0 - Impeller type heating/cooling energy meter 1.5 m3/h, with m-bus communication and 2 pulse inputs, mounting length 110 mm
|
|
|
Sucessor:The combined heat/cooling energy meter WFN542-G000H0 will be phased out. As analternative, a pure heat meter (WFM5..) or a combined
|
|
|
|
|
|
WFN543-L000H0 - Impeller type heating/cooling energy meter 2.5 m3/h, with m-bus communication and 2 pulse inputs, mounting length 130 mm
|
|
|
Sucessor:The combined heat/cooling energy meter WFN543-L000H0 will be phased out. As an alternative,a pure heat meter (WFM5..) or a combined
|
|
|
|
|
|
|
|