- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Fire Safety
- KNX Building Control
- Cloud solutions
- Security
- Fire safety (UL)
- Addressable & emergency voice communication systems
- Cerberus PRO UL
- Desigo Fire Safety UL
- FireFinder XLS/XLSV
- FireFinder XLS/XLSV - High end modular fire alarm & voice panel
- Enclosures
- Modules
- Basic system equipment
- System expansion
- Switch and LED modules
- Networking equipment
- Dialer / Communicator equipment
- VESDA high level interface
- VPM - Vesda Peripheral Module for XLS
- VPM-MP - Vesda Peripheral Module Mounting Plate For XLS
- VPM-MP - Vesda HLI Kit
- Remote printer interface
- Remote displays
- Voice equipment
- Telephone equipment
- Booster amplifier
- System accessories
- Addressable detection and initiating devices
- Legacy systems
- Conventional systems
- Management stations
- Notification (Incl ACEND)
- Notification appliances legacy
- Power supplies/NAC extenders (PADs)
- Detection and peripherals
- Special application equipment
- Test equipment & accessories
- Suppression UL/FM
- Building X Fire Apps
- In building emergency communication systems
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
VPM-MP - Vesda HLI Kit
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SINAMICS/MICROMASTER PX LINE REACTOR INPUT: 3AC 380-480 V, 50/60 HZ 224 A
|
|
|
|
|
|
|
SINAMICS/MICROMASTER PX LINE REACTOR INPUT: 3AC 380-480 V, 50/60 HZ 278 A
|
|
|
|
|
|
|
SINAMICS/MICROMASTER PX LINE REACTOR INPUT: 3AC 380-480 V, 50/60 HZ 331 A
|
|
|
|
|
|
|
SINAMICS/MICROMASTER PX LINE REACTOR INPUT: 3AC 380-480 V, 50/60 HZ 508 A
|
|
|
|
|
|
|
SINAMICS line reactor Input: 380-480V 3AC, 50/60 Hz 628 A NMA: A5E00125730
|
|
|
|
|
|
|
SINAMICS line reactor Input: 380-480V 3AC, 50/60 Hz 773 A NMA: A5E00125732
|
|
|
|
|
|
|
SINAMICS line reactor Input: 380-480V 3AC, 50/60 Hz 1022A NMA: A5E00125737
|
|
|
|
|
|
|
SINAMICS line reactor Input: 380-480V 3AC, 50/60 Hz 1458A NMA: A5E00125739
|
|
|
|
|
|
|
SINAMICS line reactor Input: 380-480V 3AC, 50/60 Hz 1600A
|
|
|
|
|
|
|
SINAMICS LINE REACTOR INPUT: 3-PH. 660-690 V, 50/60 HZ, 270 A
|
|
|
|
|
|
|
|
|