- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Fire Safety
- KNX Building Control
- Cloud solutions
- Security
- Fire safety (UL)
- Addressable & emergency voice communication systems
- Conventional systems
- TXR-320 - Conventional releasing fire alarm panel
- Basic system
- Expansion options
- Accessories
- BT-33 - 24V.6.0 Ampere Battery Set
- RSM-1
- RSM-2
- RSM-3
- RSM-4
- EL-320 - EOL With Diode (Solenoids)
- CLP-1500 - Current Limiting Resistor
- EL-300C - End Of Line Device
- TCFG-300 - Configuration Tool
- TPR-300 - Polarity Reversal / City Tie
- BP-61 - 24V 18AH (min.) – Battery set
- BT-34 - BT-34 (4)6V BATTERY PKG.
- BP-62 - 16 AH Battery, for High Temperature, with Metal Jacket, Set of 2 batteries
- System 3 - Conventional fire alarm panel
- SXL - Conventional fire alarm panel
- Conventional detection and initiating devices
- Management stations
- Notification (Incl ACEND)
- Notification appliances legacy
- Power supplies/NAC extenders (PADs)
- Detection and peripherals
- Special application equipment
- Test equipment & accessories
- Suppression UL/FM
- Building X Fire Apps
- In building emergency communication systems
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
BT-34 - BT-34 (4)6V BATTERY PKG.
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
ANT795-4MX antenna with omnidirectional characteristic; with railway approval; incl. N-Connect male plug straight: 2/2.5 dBi; IP68/69K (-40-+85 °C), WLAN 2.4/5 GHz and private 5G networks; Wi-Fi compliance and observe national approvals; direct mounting on SCALANCE devices with N-Connect connection system; scope of delivery: 1x ANT795-4MX, compact instructions as hard copy German/English.
|
|
|
|
|
|
|
ANT795-6MN antenna with omnidirectional Characteristic; incl. N-Connect female plug: 6/8 dBi; IP65 (-40-+70 °C), WLAN 2.4/5 GHz and private 5G networks; Wi-Fi compliance and observe national approvals; mounting on roof and vehicles; compact instructions as hard copy German/English; scope of delivery: 1x ANT795-6MN, for mounting, the mounting aid 6GK5795-6MN01-0AA6 is available.
|
|
|
|
|
|
|
ANT896-4MA mobile wireless antenna for GSM (2G), UMTS (3G) and LTE(4G) networks; Omnidirectional Characteristic, Radially rotatable, with additional joint, Antenna gain: 2 dBi, incl. SMA plug, IP54, (-40-+85 °C), observe national approvals; for direct installation with SMA connection system; scope of delivery: 1x ANT 896-4MA, compact instructions as hard copy German/English.
|
|
|
|
|
|
|
ANT896-4ME mobile wireless antenna for GSM (2G), UMTS (3G) and LTE(4G) Networks, Omnidirectional Characteristic, including N-Connect female connection 3 dBi; IP66 (-40-+70 °C), observe national approvals; mounting on control cabinet; scope of delivery: 1x ANT 896-4ME, compact instructions as hard copy German/English;
|
|
|
|
|
|
|
ANT896-6MH mobile wireless antenna for GSM (2G), UMTS (3G) and LTE (4G) Networks, for Suitable for railway applications, Omnidirectional Characteristic, including N-Connect female connection; 5/6 dBi; IP69K (-40...+85 °C), observe national approvals; mounting on vehicle roof; compact instructions as hard copy German/English; scope of delivery: 1x ANT 896-6MH,.
|
|
|
|
|
|
|
ANT897-1NY mobile wireless antenna for public and private 5G/4G/3G/2G mobile networks with 2 antenna elements; omnidirectional characteristic 700..4200 MHz; antenna gain: 0-2 dBi, including 2x 3 m cable with SMA male connection, color: black IP69K; -30..+70 °C; observe national approvals; mounting on non-conductive surface on roof and vehicle information sheet as hard copy German/English.
|
|
|
|
|
|
|
ANT897-4MA mobile wireless antenna for public 3G/4G/5G mobile wireless networks and private 5G networks worldwide; omnidirectional characteristic; 600..5000 MHz antenna gain: 1..2dBi, incl. SMA male connection, radial rotatable with additional joint, IP65 (-20... +65 °C), observe national approvals; for direct installation with SMA connection system scope of delivery: 1x ANT 897-4MA, compact instructions as hard copy German/English
|
|
|
|
|
|
|
ANT897-4MC mobile wireless antenna for GSM (2G), UMTS (3G) and for public 3/4/5G mobile wireless networks and private 5G networks worldwide; omnidirectional characteristic; 600..5000 MHz; antenna gain: 2..3dBi, including N-Connect male connection, IP67 -30..+70°C, national approvals to be observed; for direct installation with N-Connect connection system scope of delivery: 1x ANT 897-4MC, compact instructions as hard copy German/English.
|
|
|
|
|
|
|
ANT897-4ME antenna for public 3/4/5G mobile wireless networks and private 5G networks and WLAN 2.4/5 GHz, worldwide; omnidirectional characteristic; 600..6000 MHz; antenna gain: 2..6 dBi, including N-Connect female connection, IP65; -40..+85 °C; observe national approvals; mounting on wall or mast scope of delivery: 1x ANT 897-4ME, 1x mounting bracket; compact instructions as hard copy German/English,
|
|
|
|
|
|
|
ANT897-5PN antenna for private 5G mobile networks and WLAN with 4 antenna elements; omnidirectional characteristic; 2.3..7.2 GHz; antenna gain: 4..6dBi, including 4x cables with N-Connect female connection staggered length 20..27 cm; IP69K; -30..+70 °C; observe national approvals; mounting on roof, vehicle and ceiling; information sheet as hard copy German/English.
|
|
|
|
|
|
|
|
|