- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Fire Safety
- KNX Building Control
- Cloud solutions
- Security
- Fire safety (UL)
- Addressable & emergency voice communication systems
- Conventional systems
- Management stations
- Notification (Incl ACEND)
- Notification appliances legacy
- Indoor fire
- Outdoor and special application fire
- Indoor MNS
- Stand Alone Strobes
- High Output Speakers and Speaker Strobes
- Low Output Speakers and Speaker Strobes
- Electronic Horns and Horn Strobes
- SLHSWR-AL - Horn / Strobe, Wall, Red, Alert
- SLHSCR-AL - Horn Strobe, Ceiling, Red, Alert
- SLHSCR-N - Horn Strobe, Ceiling, Red, No-Text, Clear
- SLHSWR-N - Horn / Strobe, Wall, Red, No-Text, Clear
- SLHSWW-AL - Horn Strobe, Wall, White, Alert, Clear
- SLHSCW-AL - Horn Strobe, Ceiling, White, Agent
- SLHSWW-N - Horn / Strobe, Wall, White, No-Text, Clear
- Outdoor and special application MNS
- Backboxes and mounting plates
- Accessories
- Power supplies/NAC extenders (PADs)
- Detection and peripherals
- Special application equipment
- Test equipment & accessories
- Suppression UL/FM
- Building X Fire Apps
- In building emergency communication systems
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
SLHSWR-AL - Horn / Strobe, Wall, Red, Alert
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SINAMICS/MICROMASTER PX LINE REACTOR INPUT: 3AC 380-480 V, 50/60 HZ 224 A
|
|
|
|
|
|
|
SINAMICS/MICROMASTER PX LINE REACTOR INPUT: 3AC 380-480 V, 50/60 HZ 278 A
|
|
|
|
|
|
|
SINAMICS/MICROMASTER PX LINE REACTOR INPUT: 3AC 380-480 V, 50/60 HZ 331 A
|
|
|
|
|
|
|
SINAMICS/MICROMASTER PX LINE REACTOR INPUT: 3AC 380-480 V, 50/60 HZ 508 A
|
|
|
|
|
|
|
SINAMICS line reactor Input: 380-480V 3AC, 50/60 Hz 628 A NMA: A5E00125730
|
|
|
|
|
|
|
SINAMICS line reactor Input: 380-480V 3AC, 50/60 Hz 773 A NMA: A5E00125732
|
|
|
|
|
|
|
SINAMICS line reactor Input: 380-480V 3AC, 50/60 Hz 1022A NMA: A5E00125737
|
|
|
|
|
|
|
SINAMICS line reactor Input: 380-480V 3AC, 50/60 Hz 1458A NMA: A5E00125739
|
|
|
|
|
|
|
SINAMICS line reactor Input: 380-480V 3AC, 50/60 Hz 1600A
|
|
|
|
|
|
|
SINAMICS LINE REACTOR INPUT: 3-PH. 660-690 V, 50/60 HZ, 270 A
|
|
|
|
|
|
|
|
|