SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
Product Catalogue
  • Product Catalogue
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
  • Building Technologies
    • Cloud solutions
    • Fire safety (UL)
      • Special application equipment
        • Air Sampling Detection
          • VESDA E
            • VEA-040-A00-UL - Air Smoke Detector with LED's
            • VPS-VEA-115UL - VEA Power Supply StaX 115VAC
            • VPS-VEA-230UL - VEA Power Supply StaX 230VAC
            • VEU-A00-UL - VEU with LEDs
            • VEA-040-A10-UL - Air Smoke Detector w 3.5” Display
            • VER-A40-40-STX - VEA 40-Relay Local StaX
            • VSP-991 - 4mm Microbore Tube 500 ft roll
            • VSP-990-330 - 6mm Microbore Tube 1000 ft roll
            • VSP-980-W - VEA Standard Sampling Point white 6mm Tube
            • VSP-980-W22 - Sampling Point white 6mm 22 pack
            • VSP-981-W - VEA Standard Sampling Point white 4mm Tube
            • VSP-981-W22 - Sampling Point white 4mm 22 pack
            • VSP-982-W - 6mm Surface Mt Sampling point White
            • VSP-982-B - 6mm Surface Mt Sampling point Black
            • VSP-982-W22 - 6mm Sur Mt Sampling point White 22
            • VSP-982-B22 - 6mm Surface Mount Sampling point Black 22
            • VSP-998 - VEA Blanking Plug 6mm, 50 pack
            • VSP-1000 - VEA 6 - 4mm Reducer, 10 pack
            • VSP-1001 - VEA 6 -6mm Joiner Straight 10 pack
            • VSP-1002 - VEA 4-4mm Joiner Straight 10 pack
            • VSP-1003 - 6-6mm Joiner Right Angle 10 pack
            • VSP-1004 - 4-4mm Joiner Right Angle 10 pack
            • VSP-960 - VESDA-E VEU Mounting Bracket
            • VSP-961 - VEU Imperial Pipe Adapt exhaust
            • VSP-963 - VESDA-E VEU Aspirator
            • VSP-964-03 - VEU Smoke Detection Chamber
            • VSP-965 - VESDA-E VEU Sampling Module
            • VEP-A10-P-UL - VEP with 3.5" Display
            • VEP-A00-1P-UL - VEP WITH LEDs, 1 PIPE
            • VEP-A00-P-UL - VEP with LEDs
            • VSP-962 - VESDA-E VEU Filter
  • Software

VSP-980-W - VEA Standard Sampling Point white 6mm Tube

Spice Selection Filters
All about VSP-980-W - VEA Standard Sampling Point white 6mm Tube
This kind of information is not available for this product.
;