- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Fire Safety
- KNX Building Control
- Cloud solutions
- Security
- Fire safety (UL)
- Addressable & emergency voice communication systems
- Conventional systems
- Management stations
- Notification (Incl ACEND)
- Notification appliances legacy
- Power supplies/NAC extenders (PADs)
- Detection and peripherals
- Special application equipment
- Linear Beam Detection
- Flame Detection
- Air Sampling Detection
- VESDA LaserScanner Detectors
- VESDA LaserCompact Detectors
- VESDA LaserFocus Detectors
- VESDA Detector Power Supplies
- VESDA Accessories
- VESDA XAS
- VESDA Remote Mount Configuration
- VESDA E
- VEA-040-A00-UL - Air Smoke Detector with LED's
- VPS-VEA-115UL - VEA Power Supply StaX 115VAC
- VPS-VEA-230UL - VEA Power Supply StaX 230VAC
- VEU-A00-UL - VEU with LEDs
- VEA-040-A10-UL - Air Smoke Detector w 3.5” Display
- VER-A40-40-STX - VEA 40-Relay Local StaX
- VSP-991 - 4mm Microbore Tube 500 ft roll
- VSP-990-330 - 6mm Microbore Tube 1000 ft roll
- VSP-980-W - VEA Standard Sampling Point white 6mm Tube
- VSP-980-W22 - Sampling Point white 6mm 22 pack
- VSP-981-W - VEA Standard Sampling Point white 4mm Tube
- VSP-981-W22 - Sampling Point white 4mm 22 pack
- VSP-982-W - 6mm Surface Mt Sampling point White
- VSP-982-B - 6mm Surface Mt Sampling point Black
- VSP-982-W22 - 6mm Sur Mt Sampling point White 22
- VSP-982-B22 - 6mm Surface Mount Sampling point Black 22
- VSP-998 - VEA Blanking Plug 6mm, 50 pack
- VSP-1000 - VEA 6 - 4mm Reducer, 10 pack
- VSP-1001 - VEA 6 -6mm Joiner Straight 10 pack
- VSP-1002 - VEA 4-4mm Joiner Straight 10 pack
- VSP-1003 - 6-6mm Joiner Right Angle 10 pack
- VSP-1004 - 4-4mm Joiner Right Angle 10 pack
- VSP-960 - VESDA-E VEU Mounting Bracket
- VSP-961 - VEU Imperial Pipe Adapt exhaust
- VSP-963 - VESDA-E VEU Aspirator
- VSP-964-03 - VEU Smoke Detection Chamber
- VSP-965 - VESDA-E VEU Sampling Module
- VEP-A10-P-UL - VEP with 3.5" Display
- VEP-A00-1P-UL - VEP WITH LEDs, 1 PIPE
- VEP-A00-P-UL - VEP with LEDs
- VSP-962 - VESDA-E VEU Filter
- Lithium Ion Particle Detection
- Test equipment & accessories
- Suppression UL/FM
- Building X Fire Apps
- In building emergency communication systems
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
VSP-1000 - VEA 6 - 4mm Reducer, 10 pack
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
|
|