SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
Product Catalogue
  • Product Catalogue
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
  • Building Technologies
    • Cloud solutions
    • Fire safety (UL)
      • In building emergency communication systems
        • RSI BDA Systems
          • Hardware
            • SB400M2A-1-UL - BDA B booster 450-490 UHF
            • SB400M2A-2-UL - BDA B boost 450-490 D UHF
            • SB150M2A-UL - BDA B booster 150-174 VHF
            • SB800M2A-UL - BDA B booster 800MHz Pub
            • SB7800M2A-UL - BDA B D boost 700& 800 PSB
            • SB700M2A-UL - BDA B booster 700MHZ PSB
            • BDA-FLT-1 - BDA Filter Upgrade Custom Add
            • BENCL-10-UL3R - UL Batt Enclosure for 2x 75Ah
            • BB-75-10 - Battery, 12V / 75Ah each 2 req
            • CAP-11A-250 - 250 ft Cable -RSI Brand,Red
            • CAP-11A-500 - 500 ft Cable RSI Brand Red
            • CAF-11A-250 - 250 ft Cable Bl UV 50 Coax
            • CAF-11A-500 - 500 ft Cable Bl UV 50 Coax
            • EOL-10 - Antenna Sensor / EOL termination
            • LA-P8AX-6G - Coaxial surge protector, UL
            • ADP-RA-1 - Right Angle N M to F Adapter
            • DC6-1317-1 - Directional Coupler 6dB, 136-174MHz
            • DC10-1317-1 - Directional Coupler 10dB, 136-174MHz
            • PD2-4588-1 - 2-way pwr/450-880MHz, 50W
            • PD3-4588-1 - 3-way power /450-880MHz, 50W
            • PD4-4588-1 - 4-way power / 450-880MHz, 50W
            • PD2-1552-1 - 2-way power / 150-520MHz, 50W
            • PD3-1552-1 - 3-way power /150-520MHz, 50W
            • PD4-1552-1 - 4-way power / 150-520MHz, 50W
            • DC6-3588-1 - Dir Coupler 6dB, 350-880MHz
            • DC15-3588-1 - Dir Coupler 15dB 350-880MHz
            • DC20-3588-1 - Dir Coupler 20dB 350-880MHz
            • NATTEN-5-30 - Attenuator 30dB N-M to F 5W
            • NATTEN-5-20 - Attenuator 20dB N-M to F 5W
            • NATTEN-5-10 - Attenuator 10dB N-M to F 5W
            • NATTEN-5-5 - Attenuator 5dB, N-M to F 5W
            • DAS-CMP1 - DAS Custom Add-on Components
            • FA-450470-1 - DAS Antenna, Fiber 450-470M
            • FA-465490-1 - DAS Antenna, Fiber 470-490M
            • FA-150175-1 - DAS Antenna, Fiber 150-175M
            • FA-800-1 - DAS Antenna, Fiber 806-869MHz
            • FA-700-1 - DAS Antenna, Fibe 763-805MHz
            • FA-7800-1 - DAS Antenna, Fiber 763-869MHz
            • FA-7800-2 - DAS Antenna, Fiber 763-869MHz
            • LPA-4502700-1 - DAS Antenna C BB 450-2700
            • LPA-150175-1 - DAS Antenna Compact 150-175
            • LP-7800-1 - DAS Antenna, Ceiling 763-869M
            • DC15-1317-1 - Directional Coupler 15dB,136-174MHz
            • DC10-3588-1 - Dir Coupler 10dB, 350-880MHz
            • DP-7800-2 - DAS Antenna Dir Panel 763-869
            • DP-400-2 - DP-400-2 DAS Antenna, Dir Panel UHF
            • DA-450470-1 - DAS Antenn Yagi Dir 450-470
            • DA-465490-1 - DAS Antenn Yagi Dir 470-490
            • DA-150175-1 - DAS Antenn Yagi Dir 150-175
            • DA-7800-1 - DAS Antenn Yagi Dir 763-869M
            • DA-7800-2 - DAS Antenna Yagi Dir 763-869M
            • CAR-11A-250 - CAR-11A-250 250 ft Cable 1/2" Pl 50
            • CAR-11A-500 - CAR-11A-500 500 ft Cable 1/2" Pl 50
            • NMC-10B - N-Male Connector for 1/2" cable
            • NFC-11B - N-Female Connector 1/2" cable
            • NMC-40A - NMC-40A N-Male Connector 1/4" Coax Cable
            • NFC41A - N-Female Connector for 1/4" Coax
            • JMPRG-10 - Coaxial Cable Jumper NM-NM RG58 18"
            • JMPRG-11 - Coax Cable Jumper NM-NM RG58 37"
            • JMPPL-19 - Coaxial Cable Jumperr NM-NM, 10"
            • JMPPL-20 - Coaxial Cable Jumper NM-NM, 18"
            • JMPPL-21 - Coaxial Cable Jumper NM-NM, 37"
            • JMPRG-31 - Coaxial Cable Jump NM-NM 1/4"UV48"
            • JMPRG-12 - Coax Cable Jumper NM-NM RG8, 24"
            • GKCK-10 - Ground Kit for 1/2" Coax Cable
            • WPK-10 - WP Silicone for EOL 9.8"L
            • BRKT-34A - L bracket f/ DAS ant w/4" ground
            • SB400M3A - BDA Dig Booster A UHF 406-512M
            • SB400M3B - BDA Dig Booster B UHF 406-512M
            • SB400M3 - BDA Dig Booster A UHF 406-512 CA
            • SB800M3A - BDA 800MHz Dig Booster A
            • SB800M3B - BDA 800MHz Dig Booster B
            • SB800M3 - BDA 800MHZ Dig Booster B CA
            • SB7800M3A - BDA 700-800MHz Dual Booster A
            • SB7800M3B - BDA 700-800MHz Dual Booster B
            • BDA-EPSU-300A-ASSY - External power supply with enclosure
            • BDA-EPSU-300A - External Power Supply
            • BDA-ENCL-15UL4 - Enclosure Only
            • DEMO-BDA-800MHZ-B - DEMO BDA
            • DEMO-BDA-800MHZ-A - DEMO BDA
            • ANP-30 - LED Annunciator Panel
            • ANP-40 - Annunciator Panel w/ audible & test
            • FDM150M-1 - Fiber DAS Master 150-174MHz
            • FDM150M-2 - Fiber DAS Master 2 150-174MHz
            • FDM150M-4 - Fiber DAS Master 4 150-174MHz
            • FDM150M-8 - Fiber DAS Master 8 150-174MHz
            • FDM400M-1 - Fiber DAS Master 406-512 MHz
            • FDM400M-2 - Fiber DAS Master 2 406-512MHz
            • FDM400M-4 - Fiber DAS Master 4 406-512MHz
            • FDM400M-8 - Fiber DAS Master 8 406-512MHz
            • FDM700M1-2 - Fiber DAS Master 2 769-775MHz
            • FDM700M1-4 - Fiber DAS Master 4 769-775MHz
            • FDM700M1-8 - Fiber DAS Master 8 769-775MHz
            • FDM800M1-1 - Fiber DAS Master 806-869MHz
            • FDM800M1-2 - Fiber DAS Master 2 806-869MHz
            • FDM800M1-4 - Fiber DAS Mastrr 4 806-869MHz
            • FDM800M1-8 - Fiber DAS Master 8 806-869MHz
            • FDR150M1 - Fiber DAS Remote 150-175MHz
            • FDR400M1 - Fiber DAS Remote 406-512MHz
            • FDR700M1 - Fiber DAS Remote 769-775MHz
            • FDR800M1 - Fiber DAS Remote 806-869MHz
            • CAFR-20A - 1/2 2 Hr Fire Resistive Cable
            • CFL-LMR400-250 - Watertight cable Black 250
            • CFL-LMR400-500 - Watertight cable Black 500
            • FDM7800-LTEM1-1 - Fiber DAS Mast 7-800MHz
            • FDM7800-LTEM1-2 - Fiber DAS M 2 7-800MHz
            • FDM7800-LTEM1-4 - Fiber DAS M 4 7-800MHz
            • FDM7800-LTEM1-8 - Fiber DAS M 8 7-800MHz
            • FDR7800-LTEM1 - Fiber DAS Rem w/FirstNet
            • CAFR-DS-SPECIAL - Dragonskin Cable 2 Hr
            • MR-CAP-11A - 1 in MC Cable 1/2 Coaxial
            • CFL-LMR400-1000 - WT Cable spool Black 1000
            • CT-LMR400 - Crimp tool
            • NMC-LMR-400 - N-male connector
            • ADP-MA-1 - N-Male RF Adaptor
            • DC6-1596-1 - Directional Coupler 6dB
            • ADP-FA-1 - N-Female RF Adaptor
            • TERM-5010 - Termination Load 10W w/male
            • DC20-1317-1 - Directional Coupler 20dB
            • DC10-1596-1 - Directional Coupler 10dB
            • DC15-1596-1 - Directional Coupler 15dB
            • DC20-1596-1 - Directional Coupler 20dB
            • DC4-3588-1 - Directional Coupler 4dB
            • DC30-3588-1 - Directional Coupler 30dB
            • PD2-1596-1 - 2-way power divider combiner
            • PD3-1596-1 - 3-way power divider combine
            • NATTEN-5-40 - Attenuator 40dB M to F 5W
            • NATTEN-5-15 - Attenuator 15dB M to F 5W
            • NATTEN-5-3 - Attenuator 3dB M to F 5W
            • LCC3-136M870M-40NR - Coupler Cross band
            • FA-480500-1 - Antenna Omni 480-500MHz
            • FA-490520-1 - Antenna Omni 490-520MHz
            • DA-7800-3 - Antenna direct white ABS
            • LPA-4062700-1A - Antenna BB Ceil non met
            • LPAC-4506-1 - Antenna ceil slim Ultra BB
            • LPAC-70042-1 - Antenna ceil slim Ultra BB
            • LPA-6984000-1A - Antenna BB non metalic
            • LPA-150175-G - Antenna compact G1-4
            • DA-490520-1 - Yagi Antenna Dir 490-520mHz
            • SVC-11 - Design Services BDA Design
          • SB800M3A-MP - Class A 2W BDA 800 MHz
          • SB7800M3A-MP - Class A 2W BDA 700-800MHz
          • SB400M3A-MP - Class A 2W BDA 406-512MHz
          • SB800M3B-MP - Class B 2W BDA 800MHz
          • SB7800M3B-MP - Class B 2W BDA 700-800MHz
          • SB400M3B-MP - Class B 2W BDA 406-512MHz
          • DEMO-BDA-800MHZ-B - BDA in case
          • DEMO-BDA-800MHZ-A - BDA in case
  • Software

CAF-11A-250 - 250 ft Cable Bl UV 50 Coax

Spice Selection Filters
All about CAF-11A-250 - 250 ft Cable Bl UV 50 Coax
This kind of information is not available for this product.
;