SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
Product Catalogue
  • Product Catalogue
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
  • Loading...

TERM-5010 - Termination Load 10W w/male

Spice Selection Filters
The table to the left displays only matching products according to:
identification number and letter for switching elements
number of NO contacts for auxiliary contacts
number of NO contacts for auxiliary contacts leading contact
number of NO contacts for auxiliary contacts make-before-break switching
number of NC contacts for auxiliary contacts
number of NC contacts for auxiliary contacts lagging switching
number of NC contacts for auxiliary contacts make-before-break switching
type of voltage of the control supply voltage
control supply voltage at AC at 50 Hz
control supply voltage at AC at 60 Hz
control supply voltage at DC
All about TERM-5010 - Termination Load 10W w/male
This kind of information is not available for this product.
;