- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Temperature
- Room sensors - wall mounted QAA..
- Room sensors - flush mounted AQR25..
- Duct sensors QAM.. / FK-TP..
- Immersion sensors QAE.. / FT-TP..
- Protection pocket for QAE21..
- ALT-SS100 - Protection pocket, 100 mm, stainless steel V4A, G½", PN16, LW7
- ALT-SS150 - Protection pocket, 150 mm, stainless steel V4A, G½", PN16, LW7
- ALT-SSF100 - Protection pocket, 100 mm, stainless steel V4A, G½", PN40, LW7
- ALT-SB150 - Protection pocket, 150 mm, MS63 nickel-plated, G½", PN10, LW7
- ALT-SSF150 - Protection pocket, 150 mm, stainless steel V4A, G½", PN40, LW7
- ALT-SB100 - Protection pocket, 100 mm, MS63 nickel-plated, G½", PN10, LW7
- QAE203..
- QAE16..010 - Immersion temperature sensor
- QAE26.9.. - Immersion temperature sensur ø 4 mm with cable and fitting
- 544-577-25 - Liquid Immersion Temperature Sensor, 1K Ohm Platinum, (375 Alpha), 2.5-Inch
- 536-777-60 - Liquid Immersion Temperature Sensor, 100K Ohm Type 2, 6-Inch
- AQE2000.015 - Immersion Well, 6"
- 536-777-25 - Liquid Immersion Temperature Sensor, 100K Ohm Type 2, 2.5-Inch
- 536-774-25 - Liquid Immersion Temperature Sensor, 100 Ohm Platinum RTD, 2.5-Inch
- QAE1612.010 - Immersion temperature sensor
- 536-767-25 - Liquid Immersion Temperature Sensor, 100 Ohm Platinum RTD, 2.5-Inch Probe
- AQE2000.010 - Immersion Well, 4" Kit
- AQE2000.005 - Immersion Well, 2.5"
- 536-777-40 - Liquid Immersion Temperature Sensor, 100K Ohm Type 2, 4-Inch
- 536-774-40 - Liquid Immersion Temperature Sensor, 100 Ohm Platinum RTD, 4-Inch
- QAE21.. - Immersion temperature sensor, passive
- FT-TP/.. - Immersion temperature sensor Pt100, short time constant, for high temperature
- QAE21..4 - Immersion temperature sensor active
- QAE3.. - Immersion temperature sensor for high temperature
- Strap-on sensors QAD..
- Outside sensors QAC..
- Window pan and flue gas sensors: QAT.. / FGT..
- Cable sensors QAP.. / QAZ.. / QAH..
- Humidity and temperature
- Air quality
- Pressure
- Flow
- Solar sensors
- Valves and actuators
- Damper actuators
- Variable speed drives
- Meters
- OEM products
- Pneumatic range
- Other HVAC Products
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
Protection pocket for QAE21..
|
|
|