- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Temperature
- Room sensors - wall mounted QAA..
- Room sensors - flush mounted AQR25..
- Duct sensors QAM.. / FK-TP..
- Immersion sensors QAE.. / FT-TP..
- Protection pocket for QAE21..
- QAE203..
- QAE16..010 - Immersion temperature sensor
- QAE26.9.. - Immersion temperature sensur ø 4 mm with cable and fitting
- 544-577-25 - Liquid Immersion Temperature Sensor, 1K Ohm Platinum, (375 Alpha), 2.5-Inch
- 536-777-60 - Liquid Immersion Temperature Sensor, 100K Ohm Type 2, 6-Inch
- AQE2000.015 - Immersion Well, 6"
- 536-777-25 - Liquid Immersion Temperature Sensor, 100K Ohm Type 2, 2.5-Inch
- 536-774-25 - Liquid Immersion Temperature Sensor, 100 Ohm Platinum RTD, 2.5-Inch
- QAE1612.010 - Immersion temperature sensor
- 536-767-25 - Liquid Immersion Temperature Sensor, 100 Ohm Platinum RTD, 2.5-Inch Probe
- AQE2000.010 - Immersion Well, 4" Kit
- AQE2000.005 - Immersion Well, 2.5"
- 536-777-40 - Liquid Immersion Temperature Sensor, 100K Ohm Type 2, 4-Inch
- 536-774-40 - Liquid Immersion Temperature Sensor, 100 Ohm Platinum RTD, 4-Inch
- QAE21.. - Immersion temperature sensor, passive
- FT-TP/.. - Immersion temperature sensor Pt100, short time constant, for high temperature
- QAE21..4 - Immersion temperature sensor active
- QAE3.. - Immersion temperature sensor for high temperature
- Strap-on sensors QAD..
- Outside sensors QAC..
- Window pan and flue gas sensors: QAT.. / FGT..
- Cable sensors QAP.. / QAZ.. / QAH..
- Humidity and temperature
- Air quality
- Pressure
- Flow
- Solar sensors
- Valves and actuators
- Damper actuators
- Variable speed drives
- Meters
- OEM products
- Pneumatic range
- Other HVAC Products
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
QAE26.9.. - Immersion temperature sensur ø 4 mm with cable and fitting
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
Connector set (2 units) for mechanical connection of two contactors 3RT105, 3RT145
|
|
|
|
|
|
|
Wiring module top for contactor assemblies S2...S2 with 10 mm distance between the contactors Suitable for 3RT1 and 3RT2
|
|
|
|
|
|
|
Wiring module bottom for contactor assemblies S2 with 10 mm distance between the contactors
|
|
|
|
|
|
|
Wiring module top for contactor assembly with 10 mm distance between the contactors
|
|
|
|
|
|
|
Wiring module bottom for contactor assembly with 10 mm distance between the contactors
|
|
|
|
|
|
|
Base plate for mounting of combination of two contactors (2x 3RT1.5) for reversing
|
|
|
|
|
|
|
Base plate for mounting of combination of three contactors (2x 3RT1.5, 1x 3RT2.4) for star-delta (wye-delta) start up
|
|
|
|
|
|
|
Base plate for mounting of combination of three contactors (3x 3RT1.5) for star-delta (wye-delta) start up
|
|
|
|
|
|
|
Set of link rails for reversing contactor assemblies 3RT1.5 Infeed and output side, phase swapping output side
|
|
|
|
|
|
|
Set of link rails between delta contactor 3RT1.5 and star (wye) contactor 3RT1.5 phase swapping output side , including neutral bridge
|
|
|
|
|
|
|
|
|