- 驱动技术
- 自动化技术
- 能源
- 楼宇科技
- 低压开关设备和控制设备
- 行业系统解决方案和产品
- 服务
- 中国生产的产品
- Software
- ... 您需要的一切
| |
VKF41.80C - Butterfly valve, DN80, flow rate 1070m³/h, leakage rate 0.5%
|
Número de producto / Descripción de producto
|
Lista de precio / Su precio
|
|
|
|
SIMATIC ET 200SP, Analog input module, AI 2xU Standard Pack quantity: 1 unit, suitable for BU type A0, A1, Color code CC00, Module diagnostics, 16 bit
|
|
|
|
|
|
|
SIMATIC ET 200SP, Analog input module, AI 8XU Basic, suitable for BU type A0, A1, Color code CC02, Module diagnostics, 16 bit
|
|
|
|
|
|
|
SIMATIC ET 200SP, Analog input module, AI 2xI 2-/4-wire Standard, Pack quantity: 1 unit, suitable for BU type A0, A1, Color code CC05, Module diagnostics, 16 bit
|
|
|
|
|
|
|
SIMATIC ET 200SP, ANALOG INPUT MODULE, AI 4XI 2-/4-WIRE STANDARD, PACKING UNIT: 1 PIECE, FITS TO BU-TYPE A0, A1, COLOR CODE CC03, MODULE DIAGNOSIS, 16BIT, +/-0,3%
|
|
|
|
|
|
|
SIMATIC ET 200SP, ANALOG INPUT MODULE, AI 4XI 2-/4-WIRE STANDARD, PACKING UNIT: 10 PIECES, FITS TO BU-TYPE A0, A1, COLOR CODE CC03, MODULE DIAGNOSIS, 16BIT, +/-0,3%
|
|
|
|
|
|
|
SIMATIC ET 200SP, Analog input module, AI 8XI 2-/4-wire Basic, suitable for BU type A0, A1, Color code CC01, Module diagnostics, 16 bit
|
|
|
|
|
|
|
SIMATIC ET 200SP, Analog input module, AI 2x U/I 2-.4-wire High Feat., suitable for BU type A0, A1, Color code CC05, channel diagnostics, 16 bit, +/-0.1%
|
|
|
|
|
|
|
SIMATIC ET 200SP, Analog input module, AI 2x U/I 2-.4-wire High Speed, suitable for BU type A0, A1, Color code CC00, channel diagnostics, 16 bit, +/-0.3%
|
|
|
|
|
|
|
SIMATIC ET 200SP, ANALOG INPUT MODULE, AI 4XU/I 2-WIRE STANDARD, PACKING UNIT: 1 PIECE, FITS TO BU-TYPE A0, A1, COLOR CODE CC03, MODULE DIAGNOSIS, 16BIT, +/-0,3%
|
|
|
|
|
|
|
SIMATIC ET 200SP, ANALOG INPUT MODULE, AI 4XU/I 2-WIRE STANDARD, PACKING UNIT: 10 PIECES, FITS TO BU-TYPE A0, A1, COLOR CODE CC03, MODULE DIAGNOSIS, 16BIT, +/-0,3%
|
|
|
|
|
|
|
|
|