- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Variable speed drives
- Meters
- OEM products
- ACS
- HCS
- CCS
- Special sortiment
- HCS
- Damper actuators accessories
- Sensors
- Valves and actuators, gas
- VGD20.4011 - Double gas valve, DN1½", 85m³/h, choice of 11 different connections
- SKP75.003E1 - Actuator for gas valves, stroke indication, AC110V
- SKP75.013U2 - Actuator for gas valves, stroke indication, AC230V (US)
- SKP75.001E1 - Actuator for gas valves, end switch, 1-stage, AC110V
- SKP15.013U2 - Actuator for gas valves, stroke indication, AC230V (US)
- VKP40.40 - Proportional controlling element
- VKP40.50 - Proportional controlling element
- VRD40.065 - Double valves for biogases and recycling gases
- SQM45.295B9 - Actuator, 3Nm, 90°/10s, CAN bus, shaft 10mm "D", holding torque 1.5Nm
- VRD40.040 - Double valves for biogases and recycling gases
- SQM45.291B9 - Actuator, 3Nm, 90°/10s, CAN bus, shaft 10mm+key, holding torque 1.5Nm
- VGD40.100 - Double gas valve, DN100, 400m³/h
- VGD40.125 - Double gas valve, DN125, 580m³/h
- VKF41.150C - Butterfly valve, DN150, flow rate 5300m³/h, leakage rate 0.6%
- SKP25.001E1 - Actuator for gas valves, end switch, 1-stage, AC110V
- VKP40.25 - Proportional controlling element
- VKP40.32 - Proportional controlling element
- SKP75.501E2 - Actuator for gas valves, -4.5mbar offset, end switch, 1-stage, AC230V
- SQM33.711A9 - Actuators for LMV2/3 systems
- SQN14.140B9 - Actuators for LMV2/3 systems, clockwise rotation
- VKP40.50H - Proportional controlling element
- VKP40.50S - Proportional controlling element
- SQM48.697B9 - Actuator, 35Nm, 90°/60s, CAN bus, shaft 14mm+key, holding torque 35Nm
- VRD40.050 - Double valves for biogases and recycling gases
- VKF41.100C - Butterfly valve, DN100, flow rate 1870m³/h, leakage rate 0.5%
- VKF41.200C - Butterfly valve, DN200, flow rate 9200m³/h, leakage rate 0.7%
- VGD40.150 - Double gas valve, DN150, 700m³/h
- VKF41.40C - Butterfly valve, DN40, flow rate 170m³/h, leakage rate 0.4%
- VRD40.150 - Double valves for biogases and recycling gases
- VRD40.100 - Double valves for biogases and recycling gases
- VKF41.50C - Butterfly valve, DN50, flow rate 230m³/h, leakage rate 0.4%
- VKF41.80C - Butterfly valve, DN80, flow rate 1070m³/h, leakage rate 0.5%
- VKP40.20 - Proportional controlling element
- VRD40.125 - Double valves for biogases and recycling gases
- VKF41.125C - Butterfly valve, DN125, flow rate 3300m³/h, leakage rate 0.6%
- SKP15.001E1 - Actuator for gas valves, end switch, 1-stage, AC110V
- SKP15.000E1 - Actuator for gas valves, without stroke indication, 1-stage, AC110V
- VKF41.65C - Butterfly valve, DN65, flow rate 570m³/h, leakage rate 0.5%
- VRD40.080 - Double valves for biogases and recycling gases
- SQM48.497B9 - Actuator, 20Nm, 90°/30s, CAN bus, shaft 14mm+key, holding torque 20Nm
- Universal controllers
- Damper actuators
- TXB1.P1-4 - TX-I/O Bus Interface Module, P1 4 modules
- CCS
- Pneumatic range
- Other HVAC Products
- Fire safety (EN)
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- ... and everything else you need
| |
SKP15.000E1 - Actuator for gas valves, without stroke indication, 1-stage, AC110V
|
Objednací číslo / Popis výrobku
|
Katalogová cena / Vaše cena
|
|
|
|
|
|