Please note SiePortal functions might not be available from Saturday, 05 April 05:00 CET to Sunday, 06 April 15:00 CET due to routine maintenance.
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7648-6WC11-2YA0
Product
Image similar
SIMATIC IPC operating system package, Microsoft Windows 10 IoT Enterprise 2019 LTSC 64-bit for SIMATIC IPC547G; scope of delivery: COA and DVD with IPC image
List Price Show prices
Customer Price Show prices
Repair & replacement services
DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
Product
Article Number 6ES7648-6WC11-2YA0
Product Description SIMATIC IPC operating system package, Microsoft Windows 10 IoT Enterprise 2019 LTSC 64-bit for SIMATIC IPC547G; scope of delivery: COA and DVD with IPC image
Product family SIMATIC IPC Operating System Package
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 208
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations AL : N / ECCN : 5D992
Estimated dispatch time (Working Days) 5 Day(s)
Net Weight (kg) 0,195 Kg
Packaging Dimension 18,20 x 25,50 x 1,70
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622877623
UPC Not available
Commodity Code 85234910
LKZ_FDB/ CatalogID IC10-E
Product Group 4331
Group Code R133
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 19-20-01-92
eClass 14 19-20-01-92
eClass 6 19-20-92-90
eClass 7.1 19-20-92-90
eClass 8 19-20-92-90
eClass 9 19-20-92-90
eClass 9.1 19-20-92-90
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
|
Buy product
Quantity 1 Piece
Frequently bought together:
6AG4104-5LJ31-2BN3
SIMATIC IPC547J (rack PC, 19", 4 U); interfaces: 2x USB 3.0 on the front; COM1, audio on the rear side; 7 slots: 5x PCI Express, 2x PCI, temperature and fan monitoring; watchdog; card retainer Xeon W-1270E (8C/16T, 3.4 (4.8) GHz, 16 MB cache), mainboard (chipset W480E, 3x Gbit Ethernet, 1x DVI-D, 2x DisplayPort, 6x USB 3.1 Gen.2, 2x USB 2.0 internal, AMT), RAID1, 2x 960 GB SSD 2.5 SATA, enclosure with drive support type A (for rack units on the front), blue chromated, 100/240 V AC industrial power supply unit, power supply cable Europe, 16 GB DDR4 SDRAM (2x 8 GB), dual channel, COM2 interface, Windows Server 2019 Standard Edition including 5 clients, 64-bit, MMUI (en/de/fr/it/es), (only with Xeon), SIMATIC IPC DiagMonitor and Image & Partition Creator enclosed,
6AV2105-3KK02-3AK0
SIMATIC WinCC RT Professional, 8192 PowerTags V19, upgrade V17..V18 -> V19, runtime software in TIA Portal, single license, software and documentation download, license key download, class A, 5 languages (de,en,fr,es,it), please observe product release: support.industry.siemens.com entry ID: 109821307 - - consignee email address required for delivery
6ES7648-6WC21-2YA0
SIMATIC IPC operating system package, Microsoft Windows 10 IoT Enterprise 2019 LTSC 64-bit for SIMATIC IPC547G; scope of delivery: only COA (without DVD)
6ES7651-5AX78-0YE5
SIMATIC PCS 7, software, Upgrade Package Engineering from V9.x to V10.0 floating license for 1 user engineering software, without software, without documentation license key on USB flash drive, class A, 5 languages (de, en, fr, it, es), executable in Windows 10 Enterprise 2019/2021 LTSC Windows Server 2019/2022 Standard Edition for more information, see PCS 7 V10.0 Readme, reference hardware: PCS 7 IPC Bundle ******************************* content: 1x USB
6ES7652-5AX78-0YE0
SIMATIC PCS 7, software, Upgrade Package OS Single Station from V9.x to V10.0 single license for 1 installation runtime software, without software, without documentation license key on USB flash drive, class A, 5 languages (de, en, fr, it, es), executable in Windows 10 Enterprise 2019/2021 LTSC for more information, see PCS 7 V10.0 Readme, reference hardware: PCS 7 IPC Bundle ******************************* content: 1x USB
;