SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6GK5908-0UA00-0AA0
Product
SCALANCE CLP 2 GB SINEMA RC removable data storage medium for enabling the connection to SINEMA Remote Connect for SCALANCE MUM85X with CLP slot for simple device replacement in case of failure and for recording of configuration data.
List Price Show prices
Customer Price Show prices
Repair & replacement services
DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
Training courses for this product SITRAIN – Digital Industry Academy
9MC0110-1EG00-0AA3
Brownfield Connectivity – starter kit consisting of: SIMATIC IPC627E (box PC), Brownfield Connectivity Gateway, Brownfield Analytics, installation wizard, 3x license pro for BFC gateway, 3x Brownfield Analytics – Operations Dashboard, 3x Brownfield Analytics – Condition Dashboard. You can easily install the starter kit yourself. This gives you full data transparency for up to three machines, you can analyze them, and subsequently expand this to up to 60 machines.
Product
Article Number 6GK5908-0UA00-0AA0
Product Description SCALANCE CLP 2 GB SINEMA RC removable data storage medium for enabling the connection to SINEMA Remote Connect for SCALANCE MUM85X with CLP slot for simple device replacement in case of failure and for recording of configuration data.
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 5M2
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day(s)
Net Weight (kg) 0,200 Kg
Packaging Dimension 7,00 x 17,50 x 32,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622915950
UPC 195125487710
Commodity Code 85235190
LKZ_FDB/ CatalogID IK
Product Group 2438
Group Code R323
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number Not available
Classifications
 
Version Classification
eClass 12 19-17-01-30
eClass 14 19-17-01-30
eClass 6 19-17-01-06
eClass 7.1 19-17-01-06
eClass 8 19-17-01-06
eClass 9 19-17-01-06
eClass 9.1 19-17-01-06
ETIM 7 EC000734
ETIM 8 EC000734
ETIM 9 EC000734
|
Buy product
Quantity 1 Piece
;