Bei Fragen zur Anmeldung mit Siemens ID beachten Sie bitte folgende Hinweise.
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6GK8702-3RA01-0DX0
Product
Image similar
SINEC Industrial 5G RU 1 OSD /software download license key for radio unit on SINEC Industrial 5G Core/RAN - - email address required for delivery SSR: special sales release!
Notes
This article number is downloadable only. This article number is downloadable only.
List Price Show prices
Customer Price Show prices
Repair & replacement services
DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
Product
Article Number 6GK8702-3RA01-0DX0
Product Description SINEC Industrial 5G RU 1 OSD /software download license key for radio unit on SINEC Industrial 5G Core/RAN - - email address required for delivery SSR: special sales release!
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
This article number is downloadable only. This article number is downloadable only.
Price data
Price Group 5GS
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day(s)
Net Weight (kg) 0,001 Kg
Packaging Dimension 1,00 x 1,00 x 1,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code Not available
LKZ_FDB/ CatalogID IK
Product Group X0FZ
Group Code R323
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-21-07-09
eClass 14 19-21-07-09
eClass 6 19-21-07-09
eClass 7.1 19-21-07-09
eClass 8 19-21-07-09
eClass 9 19-21-07-09
eClass 9.1 19-21-07-09
ETIM 7 EC000501
ETIM 8 EC000501
ETIM 9 EC000501
IDEA 4 7088
UNSPSC 15 43-23-28-01
|
Buy product
Quantity 1 Piece
;