SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6FC5370-4AA30-0AA0
Product
Image similar
****spare part**** SINUMERIK 828D Basic CNC hardware PPU 240.3 vertical
Notes
Product is no longer available. Successor:
6FC5370-4AA30-0AA1 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
Product
Article Number (Market Facing Number) 6FC5370-4AA30-0AA0
Product Description ****spare part**** SINUMERIK 828D Basic CNC hardware PPU 240.3 vertical
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 01/10/24
Notes
Product is no longer available. Successor:
6FC5370-4AA30-0AA1 Compare Products
Successor information
Successor 6FC5370-4AA30-0AA1
Successor Description ****spare part**** SINUMERIK 828D Basic CNC hardware PPU 240.3 vertical
Price data
Price Group / Headquarter Price Group L3S / 7A1
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5A992 / AL : N
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 4,500 Kg
Packaging Dimension 525,00 x 390,00 x 140,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621829346
Commodity Code 85371010
LKZ_FDB/ CatalogID NC82
Product Group 5704
Group Code R2S1
Country of origin China
RoHS Conformity Date Product is not RoHS-compliant
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;