SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
1FL6042-1AF61-2LB1
Product
Image similar
SIMOTICS S-1FL6 Operating voltage 3AC 400 V Pn=0.4 kW; Nn=3000 rpm M0=1.9 Nm; MN=1.27 Nm Shaft height 45 mm, with angle plug; absolute encoder 20-bits (12-bit multi-turn) with feather key, tolerance N with holding brake Degree of protection IP65 with sealing ring compatible with the converters SINAMICS V70 & V90
List Price (w/o VAT) Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Loading
Loading
Product
Article Number (Market Facing Number) 1FL6042-1AF61-2LB1
Product Description SIMOTICS S-1FL6 Operating voltage 3AC 400 V Pn=0.4 kW; Nn=3000 rpm M0=1.9 Nm; MN=1.27 Nm Shaft height 45 mm, with angle plug; absolute encoder 20-bits (12-bit multi-turn) with feather key, tolerance N with holding brake Degree of protection IP65 with sealing ring compatible with the converters SINAMICS V70 & V90
Product family 1FL6 servomotors for SINAMICS V90
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 4F / DMS
List Price (w/o VAT) Show prices
Customer Price Show prices
Metal Factor ------71
Delivery information
Export Control Regulations AL : N / ECCN : N
Factory Production Time 15 Day/Days
Net Weight (kg) 4.500 Kg
Packaging Dimension 222.00 x 432.00 x 250.00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948674543
UPC 804766789243
Commodity Code 8501510090
LKZ_FDB/ CatalogID NC81
Product Group 5183
Group Code R220
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 2018.01.01
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-02-26-02
eClass 14 27-02-26-02
eClass 6 27-02-26-02
eClass 7.1 27-02-26-02
eClass 8 27-02-26-02
eClass 9 27-02-26-02
eClass 9.1 27-02-26-02
ETIM 7 EC001851
ETIM 8 EC001851
ETIM 9 EC001851
|
Loading Documents...
Frequently bought together:
1FL6042-2AF21-1LA1
SIMOTICS S-1FL6 工作电压 230 V 3 AC PN = 0.75 kW;NN=3000 rpm M0 = 2.39 Nm;MN = 2.39 Nm 轴高度 40 mm 实际值编码器 20 位 (12 位多匝) 带滑键 公差 N 无抱闸 防护方式 IP65 带密封圈 与变频器兼容 SINAMICS V90
1FL6042-2AF21-1LB1
SIMOTICS S-1FL6 工作电压 230 V 3 AC PN = 0.75 kW;NN=3000 rpm M0 = 2.39 Nm;MN = 2.39 Nm 轴高度 40 mm 实际值编码器 20 位 (12 位多匝) 带滑键 公差 N 带抱闸 防护方式 IP65 带密封圈 与变频器兼容 SINAMICS V90
1FL2203-4AF01-1MC0
SIMOTICS S-1FL2 电源电压 400V 3AC Pn=0.4kW;Nn=3000rpm M0=1.27Nm;Mn=1.27Nm 轴高度 30mm 带混合连接器 AM21 位 带轴键,公差 N 不带抱闸 防护等级 IP65 带油封 匹配的驱动器 SINAMICS S200
1FL6042-2AF21-1AA1
SIMOTICS S-1FL6 工作电压 230 V 三相交流 PN=0.75 kW;NN=3000 U/min M0=2.39 Nm;MN=2.39 Nm 轴高度 40 mm 增量编码器 TTL 2500 增量/转 带滑键 公差 N 无驻车制动器 防护等级 IP65 带密封圈 与变频器兼容 SINAMICS V90
1FL6042-1AF61-2LH1
SIMOTICS S-1FL6 工作电压 三相交流 400 V PN=0.4 kW;NN=3000 U/min M0=1.9 Nm;MN=1.27 Nm 轴高度 45 mm 带弯 插头;绝对值编码器 20 位(12 位多匝) 光滑的轴,公差 N 带驻车制动器 防护等级 IP65 带密封圈 与变频器兼容 SINAMICS V70&V90
;