SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6FX2003-0SL13
Product
Signal connector straight for S-1FL6 HI with rotary pulse encoder 8-pole insulator; union nut Socket contact (0.2-0.25 mm2) for cable diameter 6-8 mm Contents 5 units
List Price (w/o VAT) Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6FX2003-0SL13
Product Description Signal connector straight for S-1FL6 HI with rotary pulse encoder 8-pole insulator; union nut Socket contact (0.2-0.25 mm2) for cable diameter 6-8 mm Contents 5 units
Product family Connectors for SINAMICS V90
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 4F / DMS
List Price (w/o VAT) Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Factory Production Time 5 Day/Days
Net Weight (kg) 2.750 Kg
Packaging Dimension 500.00 x 500.00 x 80.00
Package size unit of measure MM
Quantity Unit 1 Package
Packaging Quantity 5
Additional Product Information
EAN 4042948696095
UPC 804766898662
Commodity Code 8536690000
LKZ_FDB/ CatalogID SD.NC60ST-1FE1
Product Group 4R03
Group Code R220
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 2017.06.01
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-06-90-90
eClass 14 27-06-90-90
eClass 6 27-06-90-90
eClass 7.1 27-06-90-90
eClass 8 27-06-90-90
eClass 9 27-06-90-90
eClass 9.1 27-06-90-90
ETIM 7 EC000237
ETIM 8 EC000237
ETIM 9 EC000237
|
Frequently bought together:
1FL6044-1AF61-2LB1
SIMOTICS S-1FL6 Operating voltage 3AC 400 V Pn=0.75 kW; Nn=3000 rpm M0=3.5 Nm; MN=2.39 Nm Shaft height 45 mm, with angle plug; absolute encoder 20-bits (12-bit multi-turn) with feather key, tolerance N with holding brake Degree of protection IP65 with sealing ring compatible with the converters SINAMICS V70 & V90
1FL6042-1AF61-2LB1
SIMOTICS S-1FL6 Operating voltage 3AC 400 V Pn=0.4 kW; Nn=3000 rpm M0=1.9 Nm; MN=1.27 Nm Shaft height 45 mm, with angle plug; absolute encoder 20-bits (12-bit multi-turn) with feather key, tolerance N with holding brake Degree of protection IP65 with sealing ring compatible with the converters SINAMICS V70 & V90
1FL6062-1AC61-2AA1
SIMOTICS S-1FL6-1FL6 Operating voltage 3AC 400 V Pn=1 kW; Nn=2000 rpm M0=6 Nm; MN=4.78 Nm Shaft height 65 mm, with angle plug; incremental encoder 2500 incr./rev. with feather key, tolerance N without holding brake Degree of protection IP65 with sealing ring compatible with the converters SINAMICS V70 & V90
6SL3210-5FE10-8UF0
SINAMICS V90, with PROFINET Input voltage: 380-480 V 3 A -15%/+10% 2.6 A 45-66 Hz Output voltage: 0 – Input 2.1 A 0-330 Hz Motor: 0.75 kW Degree of protection: IP20 Size A, 80x180x200 (WxHxD)
6SL3210-5FE11-0UF0
SINAMICS V90, with PROFINET Input voltage: 380-480 V 3 A -15%/+10% 3.8 A 45-66 Hz Output voltage: 0 – Input 3.0 A 0-330 Hz Motor: 0.75/1.0 kW Degree of protection: IP20 Size A, 80x180x200 (WxHxD)
;