SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6SL3072-4AA02-0XY8
Product
SINAMICS Startdrive Advanced Software Update Service (SUS) Download for TIA Portal you will receive for one year all current software versions. The contract is extended automatically by 1 year if it is not canceled 3 months prior to expiration. Period of delivery and service: 1 year from date of invoice Requirement for conclusion: Current version of the software ******************************* E-mail address required for delivery
Notes
This product is downloadable only. This product is downloadable only.
List Price (w/o VAT) Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3072-4AA02-0XY8
Product Description SINAMICS Startdrive Advanced Software Update Service (SUS) Download for TIA Portal you will receive for one year all current software versions. The contract is extended automatically by 1 year if it is not canceled 3 months prior to expiration. Period of delivery and service: 1 year from date of invoice Requirement for conclusion: Current version of the software ******************************* E-mail address required for delivery
Product family SINAMICS Startdrive commissioning tool
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
Price data
Price Group / Headquarter Price Group 7SW
List Price (w/o VAT) Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Factory Production Time 1 Day/Days
Net Weight (kg) 0.001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766974663
Commodity Code Not available
LKZ_FDB/ CatalogID D21MC
Product Group X087
Group Code R221
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-24-25-06
eClass 14 27-24-25-06
eClass 6 27-24-20-80
eClass 7.1 27-24-20-80
eClass 8 27-24-20-80
eClass 9 27-24-20-80
eClass 9.1 27-24-20-80
ETIM 7 EC001435
ETIM 8 EC001435
ETIM 9 EC001435
|
Frequently bought together:
6AV6613-0AA00-0AY0
SIMATIC WinCC Advanced SUS (download) software update service, within the framework of this contract, you will receive for one year all up-to-date software versions; The contract is extended automatically by 1 year if not canceled 3 months prior to expiration. period of delivery and service: 1 year from date of invoice requirement for conclusion: current version of the software - - consignee email address required for delivery
6ES7822-1AE00-0YY0
SIMATIC STEP 7 Professional Software Update Service (SUS) download for TIA Portal; within the framework of this contract, you will receive for one year all up-to-date software versions. The contract is extended automatically by 1 year if not canceled 3 months prior to expiration. period of delivery and service: 1 year from date of invoice. requirement for conclusion: current version of the software -- consignee e-mail address required for delivery;
6ES7823-1FE00-0YL5
SIMATIC S7-PLCSIM Advanced SUS (download) software update service; within the framework of this contract, you will receive for one year all up-to-date software versions. The contract is extended automatically by 1 year if not canceled 3 months prior to expiration. period of delivery and service: 1 year from date of invoice. requirement for conclusion: current version of the software -- consignee e-mail address required for delivery
6ES7823-1FE06-0YE5
SIMATIC S7-PLCSIM Advanced V7.0, upgrade V1.0..V6.0->V7.0; floating license download; option for simulation of S7-1500, ET 200SP/pro & software/open controller; license valid for 2 of max. 16 possible PLC instances; software, documentation and license key for download; software 1 language: en documentation 2 languages: de,en; -- for system requirements specification, see www.siemens.com/compatool -- consignee email address required for delivery.
6ES7833-1FC00-0YY0
SIMATIC S7, safety programming tool, STEP 7 Safety Advanced, software update service download within the framework of this contract, you will receive for one year all up-to-date software versions. The contract is extended automatically by 1 year if not canceled 3 months prior to expiration. period of delivery and service: 1 year from date of invoice. requirement for conclusion: current version of the software - - consignee email address required for delivery
;