- 驱动技术
- AC 变频器
- unused
- 低压变频器
- 常规变频器 SINAMICS G
- 高性能变频器 SINAMICS S
- Servo drives
- SINAMICS S200 servo drive system
- SINAMICS S210 servo drive system
- System overview
- Innovated SINAMICS S210 (6SL5...) servo converters
- SINAMICS S210 (6SL5...) servo converters
- Line-side components
- Line filters
- Recommended line-side overcurrent protection devices
- DC link components
- Supplementary system components
- SIMOTICS S servomotors and servo planetary geared motors for SINAMICS S210
- MOTION-CONNECT connection systems
- SINAMICS web server for SINAMICS S210 (6SL5...)
- SINAMICS Migration Tool
- SINAMICS S210 training case
- SINAMICS S210 documentation
- SINAMICS V90 basic servo drive system
- SINAMICS S110 servo converters
- SINAMICS S220 built-in units
- SINAMICS S120 built-in units
- SINAMICS S120M distributed servo drive
- Industry-specific frequency converters
- Distributed frequency converters
- MICROMASTER
- DC 变频器单元
- SINAMICS Drive Software
- 直直变频器
- 电机
- 减速电机
- 选型和组态工具
- 更多部件
- Digital Drivetrain
- 自动化技术
- 能源
- 楼宇科技
- 低压开关设备和控制设备
- 行业系统解决方案和产品
- 服务
- 中国生产的产品
- Software
- ... 您需要的一切
| |
Recommended line-side overcurrent protection devices
|
产品编号 / 产品说明
|
目录价格 / 您的价格
|
|
|
|
NH 熔断片,NH000, 输入:6 A,gG,Un AC:500 V,Un DC:250 V,前端标示警报器, 导电握耳
|
|
|
|
|
|
|
NH 熔断片,NH000, 输入:10 A,gG,Un AC:500 V,Un DC:250 V,前端标示警报器, 导电握耳
|
|
|
|
|
|
|
NH 熔断片,NH000, 输入:4 A,gG,Un AC:500 V,Un DC:250 V,前端标示警报器, 导电握耳
|
|
|
|
|
|
|
NH 熔断片,NH000, 输入:16 A,gG,Un AC:500 V,Un DC:250 V,前端标示警报器, 导电握耳
|
|
|
|
|
|
|
NH 熔断片,NH000, 输入:25 A,gG,Un AC:500 V,Un DC:250 V,前端标示警报器, 导电握耳
|
|
|
|
|
|
|
NH 熔断片,NH000, 输入:32 A,gG,Un AC:500 V,Un DC:250 V,前端标示警报器, 导电握耳
|
|
|
|
|
|
|
|
|