SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6SL5310-1BE10-8DF0
Product
SINAMICS S210 input voltage: 200-480 V 3AC -10%/+10% 2.8 A 45-66 Hz output voltage: 0 input V 2.3 A 0-550 Hz motor: 0.75 kW degree of protection: IP20 frame size A 50 x 270 x 220 (WxHxD)
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


For this product we can offer extended warranty contracts
EEO (material exchange for a single product)
OEM RSC (Repair Service Contract for a whole machine)

For further information & to order these services, please contact your local Siemens Service Partner
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL5310-1BE10-8DF0
Product Description SINAMICS S210 input voltage: 200-480 V 3AC -10%/+10% 2.8 A 45-66 Hz output voltage: 0 input V 2.3 A 0-550 Hz motor: 0.75 kW degree of protection: IP20 frame size A 50 x 270 x 220 (WxHxD)
Product family SINAMICS S210 (6SL5...) servo converters
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group DMM
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 10 Working day/Working days
Net Weight (kg) 2,100 Kg
Packaging Dimension 400,00 x 350,00 x 60,00
Package size unit of measure MM
Price Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106441234
UPC 195125411562
Commodity Code 85044095
LKZ_FDB/ CatalogID D32
Product Group (PCK/FAGR) 4R30
Group Code (GCK/GBK) R220
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 13.10.2021
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (“Dechlorane Plus”™) covering any of its individual anti- and syn-isomers or any combination thereof

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Diboron trioxide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number 18213119-026f-4675-944f-3d2442eec47f
Classifications
 
Version Classification
eClass 12 27-02-31-01
eClass 14 27-02-31-01
eClass 6 27-02-31-01
eClass 7.1 27-02-31-01
eClass 8 27-02-31-01
eClass 9 27-02-31-01
eClass 9.1 27-02-31-01
ETIM 7 EC001857
ETIM 8 EC001857
ETIM 9 EC001857
|
Buy product
Quantity 1 Piece
Frequently bought together:
6SL5310-1BE11-5DF0
SINAMICS S210 input voltage: 200-480 V 3AC -10%/+10% 6.0 A 45-66 Hz output voltage: 0 input V 5.0 A 0-550 Hz motor: 1.5 kW degree of protection: IP20 frame size B 70 x 322 x 223 (WxHxD)
1FK2102-1AG10-0MA0
SIMOTICS S-1FK2 HD servo motor M0=0.32 Nm; PN = 0.1 kW at nN=3000 rpm (200-240 V); with holding brake; degree of protection IP64; cylindrical shaft D8x25mm; absolute encoder 22-bit + 12-bit multiturn (encoder AM22DQC); with OCC interface; plug size M12, rotatable;
1FK2103-2AH00-2MA0-Z A22+M01+R25
SIMOTICS S-1FK2 HD servo motor M0=0.64 Nm; PN = 0.28 kW at nN=4500 rpm (380-480 V); PN = 0.167 kW at nN=2500 rpm (200-240 V); degree of protection IP64; cylindrical shaft D11 x 23 mm; absolute encoder 22-bit + 12-bit multiturn (encoder AM22DQC); with OCC interface; plug size M17, rotatable; A22: with planetary gearbox NRB060 2-stage; deviating rated values for mounted gearing: see name plate; M01: gearbox shaft extension with feather key; R25: i = 25;
1FK2103-4AH00-0SA0
SIMOTICS S-1FK2 HD servo motor M0=1.27 Nm; PN = 0.48 kW at nN=4500 rpm (380-480 V); PN = 0.3 kW at nN=2500 rpm (200-240 V); degree of protection IP64; cylindrical shaft D14 x 30 mm; absolute encoder single-turn 22-bit (encoder AS22DQC); with OCC interface; plug size M17, rotatable;
1FK2104-4AK10-2MA0
SIMOTICS S-1FK2 HD servo motor M0=1.27 Nm; PN = 0.6 kW at nN=6000 rpm (380-480 V); PN = 0.4 kW at nN=3000 rpm (200-240 V); with holding brake; degree of protection IP64; cylindrical shaft D14 x 30 mm; absolute encoder 22-bit + 12-bit multiturn (encoder AM22DQC); with OCC interface; plug size M17, rotatable;
;