SIMOTICS S synchronous motor 1FK7-CT PN=1.9 kW; UDC=600V M0=8.5Nm (100K); NN=3000 rpm; naturally cooled design IMB 5 (IM V1, IM V3) flange 1, with Pt1000 temperature sensor power connector rotatable multi-pole resolver (resolver P=4) smooth shaft, tolerance N with holding brake, type of protection IP65
Article Number |
1FK7062-2AF74-1SH1 |
Product Description |
SIMOTICS S synchronous motor 1FK7-CT PN=1.9 kW; UDC=600V M0=8.5Nm (100K); NN=3000 rpm; naturally cooled design IMB 5 (IM V1, IM V3) flange 1, with Pt1000 temperature sensor power connector rotatable multi-pole resolver (resolver P=4) smooth shaft, tolerance N with holding brake, type of protection IP65
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
762 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
see also metal factor (further details are available on the help page) |
Metal Factor |
------71 |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
15 Day(s) |
Net Weight (kg) |
9,401 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
804766410864 |
Commodity Code |
85015220 |
LKZ_FDB/ CatalogID |
SD.NC60KT-1FK7 |
Product Group |
9621 |
Group Code |
R220 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 22.07.2017 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
|
|
SCIP number |
|
|
|
|
Version
|
Classification
|
eClass |
1200 |
27-02-26-02 |
eClass |
1400 |
27-02-26-02 |
eClass |
600 |
27-02-26-02 |
eClass |
710 |
27-02-26-02 |
eClass |
800 |
27-02-26-02 |
eClass |
900 |
27-02-26-02 |
eClass |
910 |
27-02-26-02 |
ETIM |
700 |
EC001851 |
ETIM |
800 |
EC001851 |
ETIM |
900 |
EC001851 |
|
|
|
|