SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
1FK7063-5AH71-1EH5
Product
Image similar
****spare part**** SIMOTICS S synchronous servo motor 1FK7 Compact, 11 Nm 100K, 4500 rpm, 1.41 kW naturally cooled IM B5 (IM V1, IM V3) power/signal connector plug rotatable by 270° ABSOLUTE ENCODER ENDAT 2048 P/REV (ENCODER A-2048); PERFORMANCE REDUCTION BY 10% DUE TO ABSOLUTE ENCODER; PLAIN SHAFT, TOLERANCE N; WITH HOLDING BRAKE DEGREE OF PROTECTION IP65 AS FLANGE IP67; PAINT FINISH RAL7016
Notes
Successor hint: Successor product is 1FK7 Generation 2
This product is a spare part product. More information you'll get via "Alternative Buying Options".
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
Repair & replacement services
For this product we offer a fast delivery and if possible an exchange or repair part. For further information please contact your local Spares&Repair Partner


Manuals, Certificates, FAQs... Service & Support
Product
Article Number 1FK7063-5AH71-1EH5
Product Description ****spare part**** SIMOTICS S synchronous servo motor 1FK7 Compact, 11 Nm 100K, 4500 rpm, 1.41 kW naturally cooled IM B5 (IM V1, IM V3) power/signal connector plug rotatable by 270° ABSOLUTE ENCODER ENDAT 2048 P/REV (ENCODER A-2048); PERFORMANCE REDUCTION BY 10% DUE TO ABSOLUTE ENCODER; PLAIN SHAFT, TOLERANCE N; WITH HOLDING BRAKE DEGREE OF PROTECTION IP65 AS FLANGE IP67; PAINT FINISH RAL7016
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 01.10.2019
Notes
Successor hint: Successor product is 1FK7 Generation 2
This product is a spare part product. More information you'll get via "Alternative Buying Options".
If you need assistance please contact our local Siemens office
Price data
Price Group S70
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor ------71
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 100 Day(s)
Net Weight (kg) 12,802 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 662643007480
Commodity Code 85015220
LKZ_FDB/ CatalogID SD.NC60KT-1FK7
Product Group 5684
Group Code R2S3
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 22.07.2017
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;