SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
1FN1180-0AA00-1AA0
Product
Image similar
****spare part**** secondary section for linear motor; component 3-phase synchronous motor; overall length 504 mm
Notes
This product is a spare part product. More information you'll get via "Alternative Buying Options".
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
Repair & replacement services
For this product we offer a fast delivery and if possible an exchange or repair part. For further information please contact your local Spares&Repair Partner


Manuals, Certificates, FAQs... Service & Support
Product
Article Number 1FN1180-0AA00-1AA0
Product Description ****spare part**** secondary section for linear motor; component 3-phase synchronous motor; overall length 504 mm
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 01.10.2008
Notes
This product is a spare part product. More information you'll get via "Alternative Buying Options".
If you need assistance please contact our local Siemens office
Price data
Price Group S70
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor ------71
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 70 Day(s)
Net Weight (kg) 27,900 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515010012
UPC Not available
Commodity Code 85030098
LKZ_FDB/ CatalogID SD.NC60KT-1FN1
Product Group X0P1
Group Code R2S3
Country of origin Romania
Compliance with the substance restrictions according to RoHS directive Product is not RoHS-compliant
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
  Not available
|
Buy product
Quantity 1 Piece
Frequently bought together:
6ES7215-1AF40-0XB0
SIMATIC S7-1200F, CPU 1215 FC, compact CPU, DC/DC/DC, 2 PROFINET ports, onboard I/O: 14 DI 24 V DC; 10 DO 24 V DC; 0.5 A; 2 AI 0-10 V DC, 2 AO 0-20 mA DC, power supply: DC 20.4-28.8 V DC, program/data memory 250 KB
6GK1901-1BB10-2AA0
Industrial Ethernet FastConnect RJ45 plug 180 2x 2, RJ45 plug-in connector (10/100 Mbit/s) with rugged metal enclosure and FC connection system, for IE FC TP cable 2x 2; 180° cable outlet 1 pack = 1 unit.
6GK1901-1GA00
Industrial Ethernet FastConnect stripping tool, Stripping tool for fast stripping of the IE FastConnect cables
6GK1905-6AA00
PROFIBUS FastConnect stripping tool, Stripping tool for fast stripping of the PROFIBUS FastConnect bus cable .
6SL3054-4AG00-2AA0
SINAMICS SD card 512 MB empty
;