SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
3KC0338-0PE00-0AA0
Product
SENTRON, 3KC transfer switching equipment, manually operated, MTSE, size: 3, 3-pole, Iu: 250 A, Ue AC: 415 V, Ie at AC-33 B at 415 V: 250 A, Ie at AC-23 A at 690 V: 250 A, Screw mounting, front operating mechanism, at the left end, without handle, busbar connection
List Price Show prices
Customer Price Show prices
Repair & replacement services
For this product we offer a fast delivery and if possible an exchange or repair part. For further information please contact your local Spares&Repair Partner


DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
8UD1141-2AE21
Door-coupling rotary operating mechanism standard with tolerance compensation Size 100x 100, Shaft 8x 8, 300 mm, I-0-II, Complete unit Handle size 100 mm Accessory for 3KC0 size 3
3KC9301-1
Accessories for 3KC0 SZ 3 Direct operating mechanism, gray with cover for 3KC0 SZ3 3 and 4-pole contains 1 unit
3KC9301-2
Accessories for 3KC0 SZ 3 Direct operating mechanism yellow/red with cover for 3KC0 SZ3 3 and 4-pole contains 1 unit
3KC9318-0
Accessories for 3KC0 SZ 3 Connecting jumper for load-side connection 1-pole for 3KC0 SZ3 contains 1 unit
Product
Article Number 3KC0338-0PE00-0AA0
Product Description SENTRON, 3KC transfer switching equipment, manually operated, MTSE, size: 3, 3-pole, Iu: 250 A, Ue AC: 415 V, Ie at AC-33 B at 415 V: 250 A, Ie at AC-23 A at 690 V: 250 A, Screw mounting, front operating mechanism, at the left end, without handle, busbar connection
Product family Basic Devices
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 12S
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day(s)
Net Weight (kg) 6,612 Kg
Packaging Dimension 164,00 x 235,00 x 197,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869537504
UPC Not available
Commodity Code 85365080
LKZ_FDB/ CatalogID LV10
Product Group 5380
Group Code P360
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 21.01.2016
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-37-14-03
eClass 14 27-37-14-03
eClass 6 27-37-14-03
eClass 7.1 27-37-14-03
eClass 8 27-37-14-03
eClass 9 27-37-14-03
eClass 9.1 27-37-14-03
ETIM 7 EC000216
ETIM 8 EC000216
ETIM 9 EC000216
UNSPSC 15 39-12-22-33
|
Buy product
Quantity 1 Piece
Frequently bought together:
3KC9318-0
Accessories for 3KC0 SZ 3 Connecting jumper for load-side connection 1-pole for 3KC0 SZ3 contains 1 unit
3KD9304-7
Accessory for 3KD size 3 , 3KC0 size 3 Cable connection cover short version contains 8 units
3KC9301-1
Accessories for 3KC0 SZ 3 Direct operating mechanism, gray with cover for 3KC0 SZ3 3 and 4-pole contains 1 unit
3KD3832-0NE10-0
SWITCH-DISCONNECTOR 250A, FRAME SIZE 2, 3-POLE FRONT OPERATING LEFT COMPLETE ASSEMBLY DIRECT OPERATING MECHANISM GREY FLAT TERMINAL INCL. PHASE BARRIERS
3KD9204-7
Accessory for 3KD size 2 Cable connection cover short version contains 6 units
;