Please note SiePortal functions might not be available from Saturday, 05 April 05:00 CET to Sunday, 06 April 15:00 CET due to routine maintenance.
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
3KC9404-0
Product
Accessories for 3KC0 SZ 4 Terminal covers, Side panel coverings for 3KC0 SZ4 3 and 4-pole contains 2 units
List Price Show prices
Customer Price Show prices
Repair & replacement services
For this product we offer a fast delivery and if possible an exchange or repair part. For further information please contact your local Spares&Repair Partner


DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
Product
Article Number 3KC9404-0
Product Description Accessories for 3KC0 SZ 4 Terminal covers, Side panel coverings for 3KC0 SZ4 3 and 4-pole contains 2 units
Product family Accessories and Spare Parts
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 12S
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day(s)
Net Weight (kg) 0,101 Kg
Packaging Dimension 150,00 x 150,00 x 240,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869537894
UPC Not available
Commodity Code 85389099
LKZ_FDB/ CatalogID LV10
Product Group 5380
Group Code P360
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 21.01.2016
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-37-13-92
eClass 14 27-37-13-92
eClass 6 27-37-92-01
eClass 7.1 27-37-92-01
eClass 8 27-37-92-01
eClass 9 27-37-92-01
eClass 9.1 27-37-92-01
ETIM 7 EC002498
ETIM 8 EC002498
ETIM 9 EC002498
UNSPSC 15 39-12-15-21
|
Buy product
Quantity 1 Piece
Frequently bought together:
3KD4632-0QE10-0
Switch disconnector 630 A, Size 4, 3-pole Front operating mechanism left Complete unit with direct operating mechanism gray flat terminal
3KC9304-0
Accessories for 3KC0 SZ 3 Terminal covers, Side panel coverings for 3KC0 SZ3 3 and 4-pole contains 2 units
3KD4232-0PE10-0
Switch disconnector 400 A, Size 3, 3-pole Front operating mechanism left Complete unit with direct operating mechanism gray flat terminal
3KD4430-0QE10-0
Switch disconnector 500 A, Size 4, 3-pole Front operating mechanism left Basic unit without handle flat terminal
3KD9304-6
Accessory for 3KD size 3 3KC0 size 3 Cable connection cover Standard length contains 8 units
;