Please note SiePortal functions might not be available from Monday, 28 April 03:00 CET to Tuesday, 29 April 13:00 CET due to routine maintenance.
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
3KD9103-6
Product
accessories for 3KD size 1/2, 3KF size 1, 3KC0 size 1/2, auxiliary switch module for max. 2 auxiliary switches with test function
List Price Show prices
Customer Price Show prices
Repair & replacement services
For this product we offer a fast delivery and if possible an exchange or repair part. For further information please contact your local Spares&Repair Partner


DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
Loading
Loading
Product
Article Number 3KD9103-6
Product Description accessories for 3KD size 1/2, 3KF size 1, 3KC0 size 1/2, auxiliary switch module for max. 2 auxiliary switches with test function
Product family Accessories and Spare Parts
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 12S
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day(s)
Net Weight (kg) 0,147 Kg
Packaging Dimension 100,00 x 80,00 x 120,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869473741
UPC Not available
Commodity Code 85365080
LKZ_FDB/ CatalogID LV10.1
Product Group 5378
Group Code P360
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 24.11.2009
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-37-13-02
eClass 14 27-37-13-02
eClass 6 27-37-13-02
eClass 7.1 27-37-13-02
eClass 8 27-37-13-02
eClass 9 27-37-13-02
eClass 9.1 27-37-13-02
ETIM 7 EC000041
ETIM 8 EC000041
ETIM 9 EC000041
|
Buy product
Quantity 1 Piece
Frequently bought together:
3KD2630-2ME10-0
Switch disconnector 63 A, Size 1, 3-pole Front operating mechanism left Basic unit without handle Box terminal
3KD2830-2NE10-0
Switch disconnector 80 A, Size 2, 3-pole Front operating mechanism left Basic unit without handle Box terminal
3KD3830-0PE10-0
Switch disconnector 250 A, Size 3, 3-pole Front operating mechanism left Basic unit without handle flat terminal
3KD9103-1
accessories for 3KD size 1/2, 3KF size 1, 3KC0 size 1/2, auxiliary switch 1 changeover contact with connecting cable 500 mm
3KD9103-2
accessories for 3KD size 1/2, 3KF size 1, 3KC0 size 1/2, auxiliary switch 1 changeover contact without connecting cable
;