Please note SiePortal functions might not be available from Monday, 28 April 03:00 CET to Tuesday, 29 April 13:00 CET due to routine maintenance.
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
3KF1303-0LB11
Product
Switch disconnector with fuse 32 A, Size 1, 3-pole for LV HRC fuse Sz. 000 Front operating mechanism left Basic unit without handle Box terminal
List Price Show prices
Customer Price Show prices
Repair & replacement services
For this product we offer a fast delivery and if possible an exchange or repair part. For further information please contact your local Spares&Repair Partner


DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
8UD1171-2AD11
Door-coupling rotary operating mechanism Standard without tolerance compensation Size 75x 75, Shaft 8x 8, 300 mm, 0-I, Complete unit Handle size 45 mm Accessory for 3KD size 1 and 2, 3KF size 1
8UD1171-2AD15
Door-coupling rotary operating mechanism Emergency switching-off without tolerance compensation Size 75x 75, Shaft 8x 8, 300 mm, 0-I, Complete unit Handle size 45 mm Accessory for 3KD size 1 and 2, 3KF size 1
8UD1171-2AF21
Door-coupling rotary operating mechanism standard with tolerance compensation Size 75x 75, Shaft 8x 8, 300 mm, test-0-1, Complete unit Handle size 45 mm Accessory for 3KD size 1 and 2, 3KF size 1
8UD1171-2AF25
Door-coupling rotary operating mechanism Emergency switching-off with tolerance compensation Size 75x 75, Shaft 8x 8, 300 mm, test-0-1, Complete unit Handle size 45 mm Accessory for 3KD size 1 and 2, 3KF size 1
Product
Article Number 3KF1303-0LB11
Product Description Switch disconnector with fuse 32 A, Size 1, 3-pole for LV HRC fuse Sz. 000 Front operating mechanism left Basic unit without handle Box terminal
Product family SENTRON 3KF Switch Disconnectors with Fuses
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 12S
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor LAO-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day(s)
Net Weight (kg) 1,502 Kg
Packaging Dimension 190,00 x 150,00 x 135,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869535807
UPC Not available
Commodity Code 85365080
LKZ_FDB/ CatalogID LV10
Product Group 5379
Group Code P360
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 31.01.2016
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-37-14-01
eClass 14 27-37-14-01
eClass 6 27-37-14-01
eClass 7.1 27-37-14-01
eClass 8 27-37-14-01
eClass 9 27-37-14-01
eClass 9.1 27-37-14-01
ETIM 7 EC001040
ETIM 8 EC001040
ETIM 9 EC001040
|
Buy product
Quantity 1 Piece
Frequently bought together:
3RH2140-1AB00
contactor relay, 4 NO, 24 V AC, 50/60 Hz, screw terminal, frame size S00
3RH2911-1FA40
auxiliary switch, on the front, 4 NO, .3/.4, .3/.4, .3/.4, .3/.4, current path: 1 NO, 1 NO, 1 NO, 1 NO, screw terminal, for contactors 3RT2 and contactor relays 3RH2
3RP2505-1AW30
Timing relay, Multifunction 1 change-over contact, 13 functions 7 time ranges (0.05 s...100 h) 12...240 V AC/DC at 50/60 Hz AC with LED, Screw terminal
3RP2555-1AW30
time relay, electronic flasher relay asymmetrical 1 change-over contact 2x7 time ranges, 0.05 s-100 h 12-240 V AC/DC at 50/60 Hz AC with LED, screw terminal
3RT2016-1AB01
power contactor, AC-3e/AC-3, 9 A, 4 kW / 400 V, 3-pole, 24 V AC, 50/60 Hz, auxiliary contacts: 1 NO, screw terminal, size: S00
;