SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
3KF3325-0MF11
Product
Switch disconnector with fuse 250 A, Size 3, 3-pole for LV HRC fuse Sz. 0 and 1 Front operating mechanism center Basic unit without handle flat terminal
List Price Show prices
Customer Price Show prices
Repair & replacement services
For this product we offer a fast delivery and if possible an exchange or repair part. For further information please contact your local Spares&Repair Partner


DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
8UD1141-3AF21
Door coupling operating mechanism Standard with tolerance compensation Size 100 x 100, Shaft 10x 10, 300 mm, Test-0-1 Complete unit Handle size 100 mm Accessory for 3KF size 3
8UD1141-3AF25
Door coupling operating mechanism Emergency switching-off with tolerance compensation Size 100 x 100, Shaft 10x 10, 300 mm, Test-0-1 Complete unit Handle size 100 mm Accessory for 3KF size 3
3KF9412-0AA00
Spare part 3KF Sz. 3/4, 3KD size 4 Mounting bracket for surface mounting contains 4 units
3KF9301-1AA00
Accessory for 3KF size 3 Direct operating mechanism, gray Can be locked in OFF position with three padlocks
Product
Article Number 3KF3325-0MF11
Product Description Switch disconnector with fuse 250 A, Size 3, 3-pole for LV HRC fuse Sz. 0 and 1 Front operating mechanism center Basic unit without handle flat terminal
Product family SENTRON 3KF Switch Disconnectors with Fuses
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 12S
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor LAO-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day(s)
Net Weight (kg) 5,315 Kg
Packaging Dimension 330,00 x 250,00 x 250,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869536316
UPC Not available
Commodity Code 85365080
LKZ_FDB/ CatalogID LV10
Product Group 5379
Group Code P360
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 31.01.2016
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-37-14-01
eClass 14 27-37-14-01
eClass 6 27-37-14-01
eClass 7.1 27-37-14-01
eClass 8 27-37-14-01
eClass 9 27-37-14-01
eClass 9.1 27-37-14-01
ETIM 7 EC001040
ETIM 8 EC001040
ETIM 9 EC001040
|
Buy product
Quantity 1 Piece
Frequently bought together:
3KF9304-6
Accessory for 3KF size 3 cable connection cover Standard length contains 6 units
3KD9103-2
Accessory for 3KD size 1/2, 3KF size 1 3KC0 size 1/2, Auxiliary switch 1 change-over contact without connecting cable
3KF4340-0MF11
Switch disconnector with fuse 400 A, Size 4, 3-pole for LV HRC fuse Sz. 1 and 2 Front operating mechanism center Basic unit without handle flat terminal
3KF9204-6
Accessory for 3KF size 2 cable connection cover standard version contains 6 units
3KF9301-1AA00
Accessory for 3KF size 3 Direct operating mechanism, gray Can be locked in OFF position with three padlocks
;