SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
3LD9224-1GH
Product
set rotary operating mechanism, rotary operating mechanism black, for molded plastic encapsulation, lockable in 0-position, incl. enclosure cover, coupling and two enclosure screws. Accessory for switch disconnector 3LD2 in molded plastic enclosure, for 16-32 A, 3-pole and 3-pole + N
List Price Show prices
Customer Price Show prices
Repair & replacement services
For this product we offer a fast delivery and if possible an exchange or repair part. For further information please contact your local Spares&Repair Partner


DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
Product
Article Number 3LD9224-1GH
Product Description set rotary operating mechanism, rotary operating mechanism black, for molded plastic encapsulation, lockable in 0-position, incl. enclosure cover, coupling and two enclosure screws. Accessory for switch disconnector 3LD2 in molded plastic enclosure, for 16-32 A, 3-pole and 3-pole + N
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 12R
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day(s)
Net Weight (kg) 0,116 Kg
Packaging Dimension 101,00 x 163,00 x 116,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047624343324
UPC Not available
Commodity Code 85389099
LKZ_FDB/ CatalogID LV10
Product Group 5887
Group Code P360
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 26.04.2022
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-04-14
eClass 14 27-37-04-14
eClass 6 27-37-04-14
eClass 7.1 27-37-04-14
eClass 8 27-37-04-14
eClass 9 27-37-04-14
eClass 9.1 27-37-04-14
ETIM 7 EC000229
ETIM 8 EC000229
ETIM 9 EC000229
IDEA 4 5219
UNSPSC 15 39-12-22-21
|
Buy product
Quantity 1 Piece
;