SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
3NH5023
Product
Image similar
SITOR fuse holder 315 A 690 V 1-pole with bolt terminal with fixing dimension 80 mm
List Price Show prices
Customer Price Show prices
Repair & replacement services
For this product we offer a fast delivery and if possible an exchange or repair part. For further information please contact your local Spares&Repair Partner


DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
Product
Article Number 3NH5023
Product Description SITOR fuse holder 315 A 690 V 1-pole with bolt terminal with fixing dimension 80 mm
Product family LV HRC Design
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 12J
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor LHB-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day(s)
Net Weight (kg) 0,306 Kg
Packaging Dimension 125,00 x 120,00 x 75,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 3
Additional Product Information
EAN 4001869498171
UPC Not available
Commodity Code 85389099
LKZ_FDB/ CatalogID LV10
Product Group 5530
Group Code P310
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 01.09.2013
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-21-06
eClass 14 27-14-21-06
eClass 6 27-14-21-06
eClass 7.1 27-14-21-06
eClass 8 27-14-21-06
eClass 9 27-14-21-06
eClass 9.1 27-14-21-06
ETIM 7 EC000067
ETIM 8 EC000067
ETIM 9 EC000067
UNSPSC 15 39-12-16-17
|
Buy product
Quantity 1 Piece
;