SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
3NW7121
Product
SENTRON, cylindrical fuse holder, 14x51 mm, 2-pole, In: 50 A, Un AC: 690 V
List Price Show prices
Customer Price Show prices
Repair & replacement services
For this product we offer a fast delivery and if possible an exchange or repair part. For further information please contact your local Spares&Repair Partner


DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
Product
Article Number 3NW7121
Product Description SENTRON, cylindrical fuse holder, 14x51 mm, 2-pole, In: 50 A, Un AC: 690 V
Product family Cylindrical Fuse Links and Cylindrical Fuse Holders
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 13K
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor L-P-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 65 Day(s)
Net Weight (kg) 0,228 Kg
Packaging Dimension 85,00 x 98,00 x 58,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869208770
UPC 754554880365
Commodity Code 85369095
LKZ_FDB/ CatalogID LV10.1
Product Group 5539
Group Code P310
Country of origin Slovenia
Compliance with the substance restrictions according to RoHS directive Since: 01.01.2006
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-21-21
eClass 14 27-14-21-21
eClass 7.1 27-14-21-21
eClass 8 27-14-21-21
eClass 9 27-14-21-21
eClass 9.1 27-14-21-21
ETIM 7 EC002705
ETIM 8 EC002705
ETIM 9 EC002705
UNSPSC 15 39-12-16-26
|
Buy product
Quantity 1 Piece
;