SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
3RV2926-0Q
Product
Tolerance compensation for door-coupling rotary operating mechanism Size S00...S3
List Price Show prices
Customer Price Show prices
Repair & replacement services
For this product we offer a fast delivery and if possible an exchange or repair part. For further information please contact your local Spares&Repair Partner


DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
Product
Article Number 3RV2926-0Q
Product Description Tolerance compensation for door-coupling rotary operating mechanism Size S00...S3
Product family Rotary operating mechanisms
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 41E
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day(s)
Net Weight (kg) 0,056 Kg
Packaging Dimension 80,00 x 80,00 x 68,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047621080239
UPC 195125230347
Commodity Code 85389099
LKZ_FDB/ CatalogID CC-IC10
Product Group 5335
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-37-04-12
eClass 14 27-37-04-12
eClass 6 27-37-04-12
eClass 7.1 27-37-04-12
eClass 8 27-37-04-12
eClass 9 27-37-04-12
eClass 9.1 27-37-04-12
ETIM 7 EC001030
ETIM 8 EC001030
ETIM 9 EC001030
IDEA 4 5219
UNSPSC 15 39-12-22-21
|
Buy product
Quantity 1 Piece
;