Bitte beachten Sie, dass SiePortal Funktionen aufgrund routinemäßiger Wartungsarbeiten vom Monday, 28 April 03:00 bis Tuesday, 29 April 13:00 möglicherweise nicht verfügbar sind.
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
3RV2936-3B
Product
Door-coupling rotary operating mechanism for harsh conditions For circuit breaker Size S2 Handle gray
List Price Show prices
Customer Price Show prices
Repair & replacement services
For this product we offer a fast delivery and if possible an exchange or repair part. For further information please contact your local Spares&Repair Partner


DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
Product
Article Number 3RV2936-3B
Product Description Door-coupling rotary operating mechanism for harsh conditions For circuit breaker Size S2 Handle gray
Product family Rotary operating mechanisms
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 41E
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 25 Day(s)
Net Weight (kg) 1,167 Kg
Packaging Dimension 188,00 x 245,00 x 140,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047621074399
UPC 195125230323
Commodity Code 85389099
LKZ_FDB/ CatalogID CC-IC10
Product Group 5335
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-37-04-15
eClass 14 27-37-04-15
eClass 6 27-37-04-15
eClass 7.1 27-37-04-15
eClass 8 27-37-04-15
eClass 9 27-37-04-15
eClass 9.1 27-37-04-15
ETIM 7 EC000230
ETIM 8 EC000230
ETIM 9 EC000230
IDEA 4 5219
UNSPSC 15 39-12-22-21
|
Buy product
Quantity 1 Piece
Frequently bought together:
3LD2003-0TK53
SENTRON, Switch disconnector 3LD, emergency switching-off switch, 3- pole, Iu: 16 A, operating power / at AC-23 A 400 V: 7.5 kW, front-mounted, rotary operating mechanism, Red / yellow, 4-hole mounting of the handle
3NA3030
LV HRC fuse element, NH0, In: 100 A, gG, Un AC: 500 V, Un DC: 440 V, Front indicator, live grip lugs
3NA3136
LV HRC fuse element, NH1, In: 160 A, gG, Un AC: 500 V, Un DC: 440 V, Front indicator, live grip lugs
3NA3807
LV HRC fuse element, NH000, In: 20 A, gG, Un AC: 500 V, Un DC: 250 V, Front indicator, live grip lugs
3NA3810
LV HRC fuse element, NH000, In: 25 A, gG, Un AC: 500 V, Un DC: 250 V, Front indicator, live grip lugs
;