- Drive technology
- Automation technology
- Automation systems
- SIMATIC HMI operator control and monitoring systems
- Identification and locating
- Industrial communication
- Modular Automation
- Industrial controls
- Industrial communication
- Switching devices
- Protection equipment
- Load feeders and motor starters
- Monitoring and control devices
- Safety Technology
- Position and safety switches
- SIRIUS 3SE5 mechanical position switches
- SIRIUS 3SE5, 3SE2 mechanical safety switches w. separate actuator
- SIRIUS 3SE5, 3SE2 mechanical safety switches with tumbler
- 3SE5, plastic enclosures with locking force greater than 1 000 N
- 3SE5, metal enclosures with locking force greater than 2 000 N
- Accessories
- SIRIUS 3SE5, 3SE2 mechanical safety hinge switches
- SIRIUS 3SE5 mechanical position switches for ambient temp. -40 °C
- SIRIUS 3SE mechanical safety switches and 3SU1 EMERGENCY-STOP enclosure for PROFIsafe connection
- SIRIUS 3SF1 mechanical safety switches for AS-Interface
- SIRIUS 3SE6 non-contact safety switches
- Commanding and signaling devices
- Parametrization, configuration and visualization with SIRIUS
- SITOP power supplies
 - SIRIUS non-stabilized power supplies
- Transformers
- Filters
- Reactors
- Industrial Edge
- Industry software
- Industrial Computing
- Process control systems
- Process instrumentation
- Process analytics
- SITOP power supplies
- Products for specific requirements
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
Safety switch with tumbler,with magnet monitoring Locking force 1300 N,for SIMATIC ET200eco PN; 5 approach directions, spring-locked, magnet voltage 24 V DC, monitoring 1 x door, monitoring 1 x interlock, wired with M12 connector, 8-pole, PIN1=11; PIN2=12, PIN3=41, PIN4=42, PIN5=n.a.; PIN6=n.a. PIN7=E1, PIN8=E2 Actuator 3SE5000-0AV0. /-0AW.. must be ordered separately. Connection accessories, e.g. for SIMATIC ET200eco PN-F: Y cable 6ES7194-6KC00-0XA0 Cable 8-pole 3SX5601-3SV18
Article Number |
3SE5324-0SD21-1AE4 |
Product Description |
Safety switch with tumbler,with magnet monitoring Locking force 1300 N,for SIMATIC ET200eco PN; 5 approach directions, spring-locked, magnet voltage 24 V DC, monitoring 1 x door, monitoring 1 x interlock, wired with M12 connector, 8-pole, PIN1=11; PIN2=12, PIN3=41, PIN4=42, PIN5=n.a.; PIN6=n.a. PIN7=E1, PIN8=E2 Actuator 3SE5000-0AV0. /-0AW.. must be ordered separately. Connection accessories, e.g. for SIMATIC ET200eco PN-F: Y cable 6ES7194-6KC00-0XA0 Cable 8-pole 3SX5601-3SV18
|
Product family |
3SE5, plastic enclosures with locking force greater than 1 000 N |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
41K |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
see also metal factor (further details are available on the help page) |
Metal Factor |
see also metal factor (further details are available on the help page) |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
5 Day(s) |
Net Weight (kg) |
0,520 Kg |
Packaging Dimension |
83,00 x 213,00 x 66,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047621067360 |
UPC |
Not available |
Commodity Code |
85365019 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
5317 |
Group Code |
R711 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.10.2011 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
bd943126-ad30-45a1-af8c-b10490de2b91 |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-27-06-11 |
eClass |
14 |
27-27-06-11 |
eClass |
6 |
27-27-06-11 |
eClass |
7.1 |
27-27-06-11 |
eClass |
8 |
27-27-06-11 |
eClass |
9 |
27-27-06-11 |
eClass |
9.1 |
27-27-06-11 |
ETIM |
7 |
EC002593 |
ETIM |
8 |
EC002593 |
ETIM |
9 |
EC002593 |
IDEA |
4 |
5202 |
UNSPSC |
15 |
39-12-22-13 |
|
|
|
|