SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
3TC4417-0BP6
Product
Contactor size 2, 2-pole DC-3 and 5, 32 A Auxiliary switch 22 (2 NO + 2 NC) Alternating current operation 240 V AC 60 Hz/22 V AC 50 Hz
List Price Show prices
Customer Price Show prices
Repair & replacement services
For this product we offer a fast delivery and if possible an exchange or repair part. For further information please contact your local Spares&Repair Partner


DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
Product
Article Number 3TC4417-0BP6
Product Description Contactor size 2, 2-pole DC-3 and 5, 32 A Auxiliary switch 22 (2 NO + 2 NC) Alternating current operation 240 V AC 60 Hz/22 V AC 50 Hz
Product family 3TC contactors for switching DC voltage, 1-pole and 2-pole
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 41B
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor LDO-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 0,673 Kg
Packaging Dimension 77,00 x 93,00 x 130,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209105874
UPC Not available
Commodity Code 85364900
LKZ_FDB/ CatalogID CC-IC10
Product Group 5807
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.02.2012
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

lblREACHCode0237

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-37-10-18
eClass 14 27-37-10-18
eClass 6 27-37-10-18
eClass 7.1 27-37-10-18
eClass 8 27-37-10-18
eClass 9 27-37-10-18
eClass 9.1 27-37-10-18
ETIM 7 EC002552
ETIM 8 EC002552
ETIM 9 EC002552
IDEA 4 4755
UNSPSC 15 39-12-15-29
|
Buy product
Quantity 1 Piece
;