SIRIUS safety relay with relay enabling circuits (EC) 24 V AC/DC, 22.5 mm Screw terminal EC instantaneous: 3 NO EC delayed: 0 NO SC: 1NC Autostart/manual start Basic device Maximum achieved SIL: 1, PL: c as expansion unit up to maximum achieved SIL: 3, PL: e
Notes
Product is no longer available
Successor hint: The preferred successor is 3SK1111-1AB30 or 3SK1211-1BB40/3SK1211-1BB00
If you need assistance please contact our local Siemens office
Article Number |
3TK2821-1CB30 |
Product Description |
SIRIUS safety relay with relay enabling circuits (EC) 24 V AC/DC, 22.5 mm Screw terminal EC instantaneous: 3 NO EC delayed: 0 NO SC: 1NC Autostart/manual start Basic device Maximum achieved SIL: 1, PL: c as expansion unit up to maximum achieved SIL: 3, PL: e
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 01.10.2020 |
Notes |
Product is no longer available
Successor hint: The preferred successor is 3SK1111-1AB30 or 3SK1211-1BB40/3SK1211-1BB00
If you need assistance please contact our local Siemens office
|
Price Group |
41L |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
see also metal factor (further details are available on the help page) |
Metal Factor |
LAO----- |
Export Control Regulations |
ECCN : EAR99 / AL : N |
Estimated dispatch time (Working Days) |
15 Day(s) |
Net Weight (kg) |
0,247 Kg |
Packaging Dimension |
28,00 x 106,50 x 124,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4011209380622 |
UPC |
754554482903 |
Commodity Code |
85364900 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
5837 |
Group Code |
R711 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 28.05.2009 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Not available |
|
|
|