SIPLUS S120 BOP20 Basic Operator Panel based on 6SL3055-0AA00-4BA0 with conformal coating, -20…+50 °C, actuator with miniature display 2-line, 6 keys for parameter assignment and diagnostics suitable for Control Units CU305, CU310, CU320
Article Number |
6AG1055-0AA00-2BA0 |
Product Description |
SIPLUS S120 BOP20 Basic Operator Panel based on 6SL3055-0AA00-4BA0 with conformal coating, -20…+50 °C, actuator with miniature display 2-line, 6 keys for parameter assignment and diagnostics suitable for Control Units CU305, CU310, CU320
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
471 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
see also metal factor (further details are available on the help page) |
Metal Factor |
see also metal factor (further details are available on the help page) |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
85 Day(s) |
Net Weight (kg) |
0,066 Kg |
Packaging Dimension |
85,00 x 105,00 x 20,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618056407 |
UPC |
804766081514 |
Commodity Code |
85371098 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4576 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 07.10.2014 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
|
Version
|
Classification
|
eClass |
12 |
27-02-31-57 |
eClass |
14 |
27-02-31-57 |
eClass |
6 |
27-02-31-90 |
eClass |
7.1 |
27-02-31-90 |
eClass |
8 |
27-02-31-90 |
eClass |
9 |
27-02-31-92 |
eClass |
9.1 |
27-02-31-57 |
ETIM |
7 |
EC002025 |
ETIM |
8 |
EC002025 |
ETIM |
9 |
EC002025 |
IDEA |
4 |
5109 |
UNSPSC |
15 |
39-12-20-04 |
|
|
|
|