- 驱动技术
- 自动化技术
- 自动化与控制系统
- SIMATIC HMI 操作员控制和监视系统
- 识别系统
- 工业通讯
- Modular Automation
- SIRIUS 工业控制设备
- Industrial Edge
- Industry software
- 工业 PC
- 过程控制系统
- 过程仪表
- 过程分析
- SITOP 电源
- 针对具体需求的产品
- 适用于极端条件的自动化技术
- SIMATIC 工业自动化系统
- 控制器
- SIPLUS I/O 系统
- SIPLUS ET 200 系统,用于控制柜
- ET 200SP
- SIPLUS 接口模块
- SIPLUS extreme RAIL 接口模块
- SIPLUS I/O 模板
- SIPLUS 数字量输入
- SIPLUS 数字量输出
- SIPLUS 模拟量输入
- SIPLUS 模拟量输出
- SIPLUS 技术工艺模块
- 通信
- SIPLUS 故障安全 I/O 模块
- SIPLUS extreme RAIL 数字量输入
- SIPLUS extreme RAIL 数字量输出
- SIPLUS extreme RAIL 模拟量输入
- SIPLUS extreme RAIL 模拟量输出
- SIPLUS extreme RAIL 技术工艺模块
- SIPLUS extreme RAIL TM Count 1X24 V T1 RAIL 计数器模块
- SIPLUS extreme RAIL TM PosInput 1 Counter and position detection module
- SIPLUS extreme RAIL TM Pulse 2x24V T1 RAIL 脉冲输出模块
- SIPLUS extreme RAIL 通信
- SIPLUS extreme RAIL 故障安全 I/O 模块
- SIPLUS 基本单元
- SIPLUS 总线适配器
- SIPLUS extreme RAIL 基本单元
- SIPLUS extreme RAIL 总线适配器
- 附件
- ET 200MP
- ET 200M
- SIPLUS PROFIBUS 组件,用于 ET 200
- SIPLUS extreme 网关
- SIPLUS extreme RAIL 网关
- SIPLUS 运动控制系统
- 过程控制系统
- 操作员监控系统
- SIPLUS 基于 PC 的自动化
- 工业通讯
- 工业控制
- 电源
- SIPLUS 附加组件:
- Customized Automation
- 用于综合应用的远程系统
- SIDOOR automatic door controls
- Condition Monitoring Systems
- Electrical Charging Components
- Electrical Monorail Systems (SIMOVE EMS)
- HCS 加热控制系统
- 能源
- 楼宇科技
- 低压开关设备和控制设备
- 行业系统解决方案和产品
- 服务
- 中国生产的产品
- Software
- ... 您需要的一切
| |
SIPLUS ET 200SP TM count 1x24V T1 rail based on 6ES7138-6AA01-0BA0 with conformal coating, -40…+60 °C, OT2 with ST1/2 (+70 °C für 10 minutes), counter module, 1 channel for 24 V incremental or pulse generator, 3 DI, 2 DQ suitable for BU type A0,
Article Number |
6AG2138-6AA01-1BA0 |
Product Description |
SIPLUS ET 200SP TM count 1x24V T1 rail based on 6ES7138-6AA01-0BA0 with conformal coating, -40…+60 °C, OT2 with ST1/2 (+70 °C für 10 minutes), counter module, 1 channel for 24 V incremental or pulse generator, 3 DI, 2 DQ suitable for BU type A0,
|
Product family |
SIPLUS extreme RAIL TM Count 1X24 V T1 RAIL counter module |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
473 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
see also metal factor (further details are available on the help page) |
Metal Factor |
see also metal factor (further details are available on the help page) |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Estimated dispatch time (Working Days) |
40 Day(s) |
Net Weight (kg) |
0,053 Kg |
Packaging Dimension |
6,40 x 7,80 x 2,30 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618106539 |
UPC |
195125297852 |
Commodity Code |
85389091 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4C03 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 13.09.2024 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
Not available |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-24-26-05 |
eClass |
14 |
27-24-26-05 |
eClass |
6 |
27-24-26-05 |
eClass |
7.1 |
27-24-26-05 |
eClass |
8 |
27-24-26-05 |
eClass |
9 |
27-24-26-05 |
eClass |
9.1 |
27-24-26-05 |
ETIM |
7 |
EC001601 |
ETIM |
8 |
EC001601 |
ETIM |
9 |
EC001601 |
IDEA |
4 |
3567 |
UNSPSC |
15 |
32-15-17-05 |
|
|
|
|