SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6AG4142-3HB10-1AA0
Product
SIMATIC BX-39A High Performance , Intel Xeon W-11155MLE (1.8/3.1 GHz, 4C/8T), 4 x USB, 4 x Ethernet, 1 x PCIe and portrait mounting, 8 GB RAM, M.2 SSD 256 GB Eco, Windows 10 IoT Enterprise 2021 LTSC, 24 V DC industrial power supply (premium, power failure, isolated with bridging time)
List Price Show prices
Customer Price Show prices
Repair & replacement services
For this product we offer a fast delivery and if possible an exchange or repair part. For further information please contact your local Spares&Repair Partner


DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
Product
Article Number 6AG4142-3HB10-1AA0
Product Description SIMATIC BX-39A High Performance , Intel Xeon W-11155MLE (1.8/3.1 GHz, 4C/8T), 4 x USB, 4 x Ethernet, 1 x PCIe and portrait mounting, 8 GB RAM, M.2 SSD 256 GB Eco, Windows 10 IoT Enterprise 2021 LTSC, 24 V DC industrial power supply (premium, power failure, isolated with bridging time)
Product family SIMATIC IPC for SINUMERIK ONE
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 202
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations AL : N / ECCN : 5A992
Estimated dispatch time (Working Days) 15 Day(s)
Net Weight (kg) 3,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 84715000
LKZ_FDB/ CatalogID IC10
Product Group 2378
Group Code R133
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 12.04.2022
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 19-20-01-02
eClass 14 19-20-01-02
eClass 6 19-20-01-02
eClass 7.1 19-20-01-02
eClass 8 19-20-01-02
eClass 9 19-20-01-02
eClass 9.1 19-20-01-02
ETIM 7 EC001413
ETIM 8 EC001413
ETIM 9 EC001413
|
Buy product
Quantity 1 Piece
Frequently bought together:
3RQ3038-1AB01
Input coupler Relay coupler, 1 change-over contact hard gold-plated contacts 24 V AC/DC screw terminal Overall width 6.2 mm Thermal current 6A
3SU1150-0AB10-1BA0
Pushbutton, 22 mm, round, metal, shiny, black, pushbutton, flat, momentary contact type, with holder, 1 NO, screw terminal
3SU1150-4BF11-1BA0
RONIS key-operated switch, 22 mm, round, metal, shiny, lock number SB30, with 2 keys, 2 switch positions O-I, latching, actuating angle 90°, 10:30h/13:30h, key removal O+I, with holder, 1 NO, screw terminal, possible special locks: SB31, 421, 455
5ST3010
auxiliary switch, 1 NO+1 NC for miniature circuit breaker 5SL, 5SY, 5SP Incorporated switch 5TL1, RCBO 5SU1, FI 5SV (for 5SU1 handle coupler 5ST3805-1 is required)
5SY4102-6
Miniature circuit breaker 230/400 V 10kA, 1-pole, B, 2A, D=70 mm
;