SIPLUS CMS2000 cable MIL-1000 Connecting cable for connection of VIB sensors with MIL connectors; Length=10.00 m
Article Number |
6AT8002-4AC10 |
Product Description |
SIPLUS CMS2000 cable MIL-1000 Connecting cable for connection of VIB sensors with MIL connectors; Length=10.00 m
|
Product family |
Accessories |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
3P2 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
see also metal factor (further details are available on the help page) |
Metal Factor |
see also metal factor (further details are available on the help page) |
Export Control Regulations |
AL : N / ECCN : EAR99H |
Estimated dispatch time (Working Days) |
8 Day(s) |
Net Weight (kg) |
0,352 Kg |
Packaging Dimension |
190,00 x 310,00 x 40,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618033637 |
UPC |
804766525971 |
Commodity Code |
85444290 |
LKZ_FDB/ CatalogID |
DE_CMPROD_767 |
Product Group |
4582 |
Group Code |
R261 |
Country of origin |
United States of America |
Compliance with the substance restrictions according to RoHS directive |
Since: 29.09.2016 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
|
Version
|
Classification
|
eClass |
12 |
27-24-22-92 |
eClass |
14 |
27-24-22-92 |
eClass |
6 |
27-24-92-90 |
eClass |
7.1 |
27-24-92-90 |
eClass |
8 |
27-24-92-90 |
eClass |
9 |
27-24-22-92 |
eClass |
9.1 |
27-24-22-92 |
ETIM |
7 |
EC002584 |
ETIM |
8 |
EC002584 |
ETIM |
9 |
EC002584 |
|
|
|
|