SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6AV2115-2FA02-3AA0
Product
Image similar
WinCC Runtime Professional software package for SIMATIC IPC; 2048 PowerTags, includes: WinCC Runtime Professional 2048 PowerTags V19; supplied only if the same number of SIMATIC IPCs is ordered simultaneously. Please observe product info: support.industry.siemens.com entry ID: 99860269 - - content: 6AV2105-0FA08-0AA0
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
Training courses for this product SITRAIN – Digital Industry Academy
Product
Article Number 6AV2115-2FA02-3AA0
Product Description WinCC Runtime Professional software package for SIMATIC IPC; 2048 PowerTags, includes: WinCC Runtime Professional 2048 PowerTags V19; supplied only if the same number of SIMATIC IPCs is ordered simultaneously. Please observe product info: support.industry.siemens.com entry ID: 99860269 - - content: 6AV2105-0FA08-0AA0
Product family Software packages
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 276
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day(s)
Net Weight (kg) 0,200 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515744979
UPC 195125498013
Commodity Code 85234910
LKZ_FDB/ CatalogID ST80.2
Product Group 2277
Group Code R142
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-24-25-02
eClass 14 27-24-25-02
eClass 6 27-24-25-02
eClass 7.1 27-24-25-02
eClass 8 27-24-25-02
eClass 9 27-24-25-02
eClass 9.1 27-24-25-02
ETIM 7 EC001416
ETIM 8 EC001416
ETIM 9 EC001416
|
Buy product
Quantity 1 Piece
Frequently bought together:
6AG4104-6BH01-1AA1
SIMATIC IPC RW-545A (rack IPC, 19", 4 U); MB: chipset R680E, 2x 1 Gbit LAN(IE/PN), RJ45; 1x 2.5 Gbit LAN(IE/PN), RJ45; 3x display port, 1x DVI-D; 4x USB 3.2 Gen. 2 type A, 2x USB 3.2 Gen. 2x2 type C, 2x USB 2.0 type A internal, 2x M.2 slot,TPM2.0, audio; 7 slots: 1x PCI, 2x PCIe x16(1x 16L or 2x 8L), 1x PCIe x8(4L), 3x PCIe x4(4L), 2x USB 3.1 type A, 12x status LEDs on the front; Core i5-12500E 6C(4P)/12T, 2.9 (4.5) GHz, 18 MB cache, iAMT RAID1, 2x 480 GB SSD 2.5" SATA without NVMe drives 16 GB DDR5 SDRAM (2x 8 GB) enclosure with drive support type B (for internal installation; 0.2 g vibration, 2 g shock), blue chromated 550 W 100/240 V AC industrial power supply unit Windows 10 IoT Enterprise 2021 LTSC for Core i3/i5; without USB flash drive (restore image; D&D) supply cable Europe
6AV2107-0DB02-3AH0
SIMATIC WinCC RT Professional, client for Runtime Professional V19 runtime software in TIA Portal, single license, software and documentation download, license key download, class A, 5 languages (de,en,fr,es,it), please observe product release: support.industry.siemens.com entry ID: 109821307 - - consignee email address required for delivery
6AV2114-2FA07-0AA0
SIMATIC WinCC Runtime Advanced software package for SIMATIC IPC; 2048 PowerTags; includes: WinCC Runtime Advanced 2048 PowerTags V17, SIMATIC WinCC Recipes+Logging for Runtime Advanced; supplied only if the same number of SIMATIC IPCs is ordered simultaneously. - - content: 6AV2104-0FA07-0AA0 and 6AV2107-0HA00-0BB0
6AV7241-3GB05-0FA0
SIMATIC IPC 477E 19" multi-touch (1920 x 1080); (with WES7-E only single-touch operation); 4 USB (back), Ethernet (10/100/1000); Core i3-6102E; 3x Gbit Ethernet (IE/PN); 8 GB; without RS 232/RS485; without PCIe; Windows 10 Enterprise 2019 LTSC (64-bit), MUI (en,de,fr,it,es) for Celeron, i3 and i5, Without replaceable mass storage; 240 GB solid-state drive SATA Without SIMATIC software; 24 V DC industrial power supply
6AV7272-1CB10-1AB1
SIMATIC IPC PX-32A 19" ST Singletouch 4 x USB 3.2 (back), Ethernet (10/100/1000) Intel Celeron 6600HLE (2.1 GHz, 2C/2T); 8 GB; M.2 SSD 256 GB Eco; without 2nd mass storage; Windows 10 IoT Enterprise 2021 LTSC for Celeron processors, W-11155MLE, W-11555MLE; without option 1 USB restore stick with D&D and software image (if selected) 9-36 V DC industrial power supply (wide range)
;