SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6AV6642-5BA00-0AE0
No picture available
***Spare part*** SIMATIC Touch panel TP177B DP/PN 6AV6642-0BA01-1AX0 with KDSP. Design SICLIMAT
Notes
Product was deleted without replacement.
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
Repair & replacement services
For this product we offer a fast delivery and if possible an exchange or repair part. For further information please contact your local Spares&Repair Partner


DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
Product
Article Number 6AV6642-5BA00-0AE0
Product Description ***Spare part*** SIMATIC Touch panel TP177B DP/PN 6AV6642-0BA01-1AX0 with KDSP. Design SICLIMAT
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.10.2021
Notes
Product was deleted without replacement.
If you need assistance please contact our local Siemens office
Price data
Price Group S20
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations ECCN : 5D002ENCU / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 1,050 Kg
Packaging Dimension 19,50 x 26,00 x 8,90
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515074083
UPC Not available
Commodity Code 85371098
LKZ_FDB/ CatalogID ST80XX
Product Group 3431
Group Code R141
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 31.03.2008
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;