SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6BK1943-1BA00-0AA0
Product
SIPLUS HCS4300 CIM4310 Central Interface Module with PROFIBUS communication
List Price Show prices
Customer Price Show prices
Repair & replacement services
For this product we offer a fast delivery and if possible an exchange or repair part. For further information please contact your local Spares&Repair Partner


DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
Product
Article Number 6BK1943-1BA00-0AA0
Product Description SIPLUS HCS4300 CIM4310 Central Interface Module with PROFIBUS communication
Product family Central Interface Module (CIM)
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 01.10.2022
Price data
Price Group 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 10 Day(s)
Net Weight (kg) 1,500 Kg
Packaging Dimension 218,00 x 323,00 x 138,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618075934
UPC Not available
Commodity Code 85371098
LKZ_FDB/ CatalogID ES-NB1
Product Group X0FG
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 25.09.2015
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-40-01
eClass 14 27-24-40-01
eClass 6 27-24-26-90
eClass 7.1 27-24-26-90
eClass 8 27-24-26-90
eClass 9 27-24-40-01
eClass 9.1 27-24-40-01
ETIM 7 EC002982
ETIM 8 EC002982
ETIM 9 EC002982
IDEA 4 3567
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;