SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6DL5210-1HB08-0YD0
Product
Image similar
BRAUMAT,SISTAR software Lean to IOS Server Conversion Package V8.1 for 4 units single license, runtime software, without software and documentation, license key on USB flash drive; class A; 2 languages (de, en); please observe product release: support.industry.siemens.com SIOS entry ID: 109816925 - - content: 1x USB
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
Product
Article Number 6DL5210-1HB08-0YD0
Product Description BRAUMAT,SISTAR software Lean to IOS Server Conversion Package V8.1 for 4 units single license, runtime software, without software and documentation, license key on USB flash drive; class A; 2 languages (de, en); please observe product release: support.industry.siemens.com SIOS entry ID: 109816925 - - content: 1x USB
Product family BRAUMAT & SISTAR
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 2SQ
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day(s)
Net Weight (kg) 0,146 Kg
Packaging Dimension 18,50 x 17,50 x 3,50
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622786284
UPC 195125335790
Commodity Code 85235190
LKZ_FDB/ CatalogID ST80.2
Product Group 4C25
Group Code R142
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
|
Buy product
Quantity 1 Piece
;