SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6DL5210-1HB28-0DA0
Product
BRAUMAT & SISTAR software, Lean Base (4 units) V8.2; single license, runtime software; software, documentation and license key for download; class A; 2 languages (en, de); please observe product release: support.industry.siemens.com SiePortal entry ID: 109955789 - - consignee email address required for delivery
Notes
This article number is downloadable only. This article number is downloadable only.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
Product
Article Number 6DL5210-1HB28-0DA0
Product Description BRAUMAT & SISTAR software, Lean Base (4 units) V8.2; single license, runtime software; software, documentation and license key for download; class A; 2 languages (en, de); please observe product release: support.industry.siemens.com SiePortal entry ID: 109955789 - - consignee email address required for delivery
Product family BRAUMAT & SISTAR
Product Lifecycle (PLM) PM300:Active Product
Notes
This article number is downloadable only. This article number is downloadable only.
Price data
Price Group 2SQ
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day(s)
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125530836
Commodity Code Not available
LKZ_FDB/ CatalogID ST80.2
Product Group 4C25
Group Code R142
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
|
Buy product
Quantity 1 Piece
Frequently bought together:
6DL5210-1HB28-0DF0
BRAUMAT & SISTAR software, Lean PowerPack +4 Units V8.2, expandable to max. 8 units; single license, runtime software; without software and documentation; license key for download; class A; 2 languages (en, de); please observe product release: support.industry.siemens.com SiePortal entry ID: 109955789 - - consignee email address required for delivery
6DL5210-1WL28-2DB0
BRAUMAT & SISTAR software, Web Process Screens Base V8.2; single license, runtime software; without software and documentation; license key for download; class A; 2 languages (en, de); please observe product release: support.industry.siemens.com SiePortal entry ID: 109955789 - - consignee email address required for delivery
6ES7833-1FA23-0YH5
SIMATIC S7, safety programming tool; STEP 7 Safety Advanced V19; engineering software, floating license for 1 user; license key for download; class A, 2 languages (de, en); executable with TIA Portal V19 STEP 7 Professional V19; for configuration of SIMATIC S7-1200F/1500F, SIMATIC S7-1500F SW Controller, SIMATIC S7-300F/400F/WinAC F; - - consignee email address required for delivery
;