*** Spare part *** SIMATIC ET 200MP. PROFINET IO device Interface module IM 155-5 PN ST for ET 200MP electronic modules; up to 12 IO modules without PS; up to 30 IO modules with additional PS; integrated 2-port switch; RJ45 shared device; MRP; IRT >=0.25 ms; isochronous mode Firmware update; I&M0...3; FSU with 500 ms
Notes
Article Number |
6ES7155-5AA00-0AB0 |
Product Description |
*** Spare part *** SIMATIC ET 200MP. PROFINET IO device Interface module IM 155-5 PN ST for ET 200MP electronic modules; up to 12 IO modules without PS; up to 30 IO modules with additional PS; integrated 2-port switch; RJ45 shared device; MRP; IRT >=0.25 ms; isochronous mode Firmware update; I&M0...3; FSU with 500 ms
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 01.10.2018 |
Notes |
|
Successor |
6ES7155-5AA01-0AB0 |
Successor Description |
SIMATIC ET 200MP. PROFINET IO-DEVICE INTERFACEMODULE IM 155-5 PN ST FOR ET 200MP ELEKTRONIKMODULES; UP TO 12 IO-MODULES WITHOUT ADDITIONAL PS; UP TO 30 IO- MODULES WITH ADDITIONONAL PS SHARED DEVICE; MRP; IRT >=0.25MS; ISOCHRONICITY FW-UPDATE; I&M0...3; FSU WITH 500MS |
Price Group |
219 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
see also metal factor (further details are available on the help page) |
Metal Factor |
see also metal factor (further details are available on the help page) |
Export Control Regulations |
ECCN : EAR99H / AL : N |
Estimated dispatch time (Working Days) |
1 Day(s) |
Net Weight (kg) |
0,359 Kg |
Packaging Dimension |
14,90 x 15,40 x 4,30 |
Package size unit of measure |
CM |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4025515079828 |
UPC |
887621139049 |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
ST9-E5 |
Product Group |
4521 |
Group Code |
R111 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 25.02.2013 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Not available |
|
|
|