SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6ES7511-1FK00-0AB0
Product
***Spare part*** SIMATIC S7-1500F, CPU 1511F-1 PN, Central processing unit with Work memory 225 KB for program and 1 MB for data, 1st interface, PROFINET IRT with 2-port switch, 60 ns bit performance, SIMATIC Memory Card required
Notes
For this product a successor is available
6ES7511-1FL03-0AB0 Compare Products
This product is a spare part product. More information you'll get via "Alternative Buying Options".
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
Repair & replacement services
For this product we offer a fast delivery and if possible an exchange or repair part. For further information please contact your local Spares&Repair Partner


DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
Product
Article Number 6ES7511-1FK00-0AB0
Product Description ***Spare part*** SIMATIC S7-1500F, CPU 1511F-1 PN, Central processing unit with Work memory 225 KB for program and 1 MB for data, 1st interface, PROFINET IRT with 2-port switch, 60 ns bit performance, SIMATIC Memory Card required
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 15.10.2015
Notes
For this product a successor is available
6ES7511-1FL03-0AB0 Compare Products
This product is a spare part product. More information you'll get via "Alternative Buying Options".
If you need assistance please contact our local Siemens office
Successor information
Successor 6ES7511-1FL03-0AB0
Successor Description SIMATIC S7-1500F, CPU 1511F-1 PN, central processing unit with work memory 450 KB for program and 1.5 MB for data, 1st interface: PROFINET IRT with 2-port switch, 25 ns bit performance, SIMATIC Memory Card required **** approvals and certificate according to entry 109815653 at support.industry.siemens.com to be observed! ****
Price data
Price Group S20
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day(s)
Net Weight (kg) 0,513 Kg
Packaging Dimension 15,10 x 15,40 x 4,60
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515081852
UPC Not available
Commodity Code 85371091
LKZ_FDB/ CatalogID ST9-E5
Product Group 4A7E
Group Code R152
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07.01.2015
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (“Dechlorane Plus”™) covering any of its individual anti- and syn-isomers or any combination thereof

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;