SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7651-5EX78-0YE5
Product
Image similar
SIMATIC PDM, software Upgrade Package Basic from PDM V8.x / V9.x to V9.2 Floating License for 1 user E-SW, without SW, without docu. license key on USB flash drive, class A, 6 languages (de, en, fr, it, sp, zh) executable in WIN 10 LTSC 2019 WIN Server 2019 reference HW: PC/PG ******************************* content: 1x USB
Notes
For this product a substitute is available: 6ES7651-5EX88-0YE5
6ES7651-5EX88-0YE5 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
Training courses for this product SITRAIN – Digital Industry Academy
Product
Article Number 6ES7651-5EX78-0YE5
Product Description SIMATIC PDM, software Upgrade Package Basic from PDM V8.x / V9.x to V9.2 Floating License for 1 user E-SW, without SW, without docu. license key on USB flash drive, class A, 6 languages (de, en, fr, it, sp, zh) executable in WIN 10 LTSC 2019 WIN Server 2019 reference HW: PC/PG ******************************* content: 1x USB
Product family Upgrades for SIMATIC PDM
Product Lifecycle (PLM) PM300:Active Product
Notes
For this product a substitute is available: 6ES7651-5EX88-0YE5
6ES7651-5EX88-0YE5 Compare Products
Substitute information
Substitute 6ES7651-5EX88-0YE5
Substitute Description SIMATIC PDM, software Upgrade Package Basic from PDM V8.x / V9.x to V9.3 floating license for 1 user, engineering software, without software, without documentation, license key on USB flash drive, class A, 6 languages (de, en, fr, it, es, zh), executable in Windows 10 Enterprise 2019/2021 LTSC Windows Server 2019/2022 Standard Edition reference hardware: PC/PG ******************************* content: 1x USB
Price data
Price Group 281
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day(s)
Net Weight (kg) 0,145 Kg
Packaging Dimension 17,00 x 18,50 x 3,30
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125163133
Commodity Code 85235190
LKZ_FDB/ CatalogID STPCS7
Product Group 4211
Group Code R116
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
|
Buy product
Quantity 1 Piece
;